JAJS168G June 2005 – January 2021 ADS1232 , ADS1234
PRODUCTION DATA
Offset-calibration can be set to run immediately after exiting standby mode. This feature is useful when the ADS123x is put in standby mode for long periods of time, and offset-calibration is desired afterwards to compensate for temperature or supply voltage changes.
To force an offset-calibration with standby mode, shift 25 SCLKs and take the SCLK pin high to enter standby mode. Offset-calibration then begins after wake-up; Figure 8-13 shows the appropriate timing. Note the extra time needed after wake-up for calibration before data are ready. The first data after standby mode with offset-calibration is fully settled and can be used right away.
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
t12(1) | Data ready after exiting standby mode and calibration | SPEED = 1 | 103 | 103 | ms |
SPEED = 0 | 803 | 803 |