JAJSI32 October 2019 ADS1235-Q1
PRODUCTION DATA.
This configuration connects the PGA inputs to the internal VCOM voltage as defined: (AVDD + AVSS) / 2. Use this connection to short the inputs to measure the ADC noise performance and offset voltage, or to short the inputs for offset calibration. See Figure 39 for register settings for the internal VCOM connection.