JAJSI32 October 2019 ADS1235-Q1
PRODUCTION DATA.
The ADC is reset in three ways: at power-on, by the RESET pin, and by the RESET command. When reset, the serial interface, conversion-control logic, digital filter, and register values are reset. The RESET bit of the STATUS byte is set to indicate a device reset has occurred by any of the three reset methods. Clear the bit to detect the next device reset. If the START pin is high after reset, the ADC begins conversions.