JAJSI32 October 2019 ADS1235-Q1
PRODUCTION DATA.
The status byte contains information on the operating state of the ADC. The STATUS byte is included with the conversion data by enabling bit STATENB of register MODE3. Optionally, read the STATUS register to directly determine status information without the need to read conversion data. See Figure 67 for details.