JAJSG99 September 2018 ADS1235
PRODUCTION DATA.
The input voltage must be maintained within the specified input range for linear ADC operation otherwise the conversion data is invalid. Use Equation 3 to verify the input voltage of the PGA is within specification. The input requirement can also be verified by measuring the PGA output voltages (pins CAPP and CAPN) with a voltmeter under the conditions of maximum expected input signal, ADC gain, and worst case (low) power-supply voltage. Check that voltages measured on the pins are within the range: AVSS + 0.3 V < V(CAPP) and V(CAPN) < AVDD – 0.3 V.