JAJSG99 September 2018 ADS1235
PRODUCTION DATA.
The UNLOCK command allows register write access, including access to the contents of the calibration registers that can be changed by the calibration commands. Table 26 shows the UNLOCK command byte sequence.
DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 |
---|---|---|---|---|
No CRC mode | ||||
DIN | F5h | Arbitrary | ||
DOUT/DRDY | FFh | Echo byte 1 | ||
CRC mode | ||||
DIN | F5h | Arbitrary | CRC-2 | 00h |
DOUT/DRDY | FFh | Echo byte 1 | Echo Byte2 | Out CRC-2 |