JAJSHL9A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
In pulse-conversion mode, the ADC performs one conversion when the START pin is taken high or when the START command is sent. When the conversion completes, further conversions stop automatically. The DRDY output is driven high to indicate the conversion is actively in progress and is driven low when the conversion data are ready. Conversion data are available to read at that time. To restart a conversion in progress, toggle the START pin low-then-high or send a new START command. Driving START low or sending the STOP command does not interrupt the current conversion.