JAJSHL9A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
STATUS2 is shown in Figure 9-36 and described in Table 9-38.
Return to Register Map Summary.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | RESERVED | CRC2 | REV_ID2[3:0] | |||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-xh |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | RESERVED | R/W | 0h | Reserved Always write 0h. |
4 | CRC2 | R/W | 0h | CRC2 Error Indicates if a CRC error occurred during commands with use of CS2. The CRC error is latched until cleared by the user. Write 0 to clear the error. 0: No CRC error during commands with use of CS2 1: CRC error occurred during commands with use of CS2 |
3:0 | REV_ID2[3:0] | R | x | Revision ID2 Revision ID 2 field. The revision ID1 and ID2 can change without notification. |