JAJSHL9A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
The sinc filter consists of a variable-decimation sinc5 filter followed by a variable-decimation, variable-order sinc filter. The sinc5 filter averages and down-samples the modulator data (fCLK / 8) to provide 40 kSPS, 25.6 kSPS, 19.2 kSPS, and 14.4 kSPS data rates by using decimation ratios of 32, 36, 48, and 64. These data rates bypass the second filter stage and as a result are sinc5 output only. The second stage receives data at 14.4 kSPS and performs additional filtering and decimation to provide data rates of 7.2 kSPS to 2.5 SPS. The second stage has programmable sinc order. The data rate is programmed by the DR[4:0] bits and the filter mode is programmed by the FILTER[2:0] bits of the MODE0 register.