JAJSHL9A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
The input switch selects between an internal test voltage and the external input signal. The internal test voltage (VCM) is the mid-point of the HV_AVDD and HV_AVSS power-supply voltage. The internal voltage is used to verify the offset and noise of the ADC measurement path. The input switch is programmed by the MUX[2:0] bits of the MODE4 register (address = 10h). Table 9-2 lists the input switch settings.
MUX[2:0] BITS OF REGISTER MODE4 (10h) | INPUT SELECTION |
---|---|
000 | AINP to AINN |
101 | VCM: (HV_AVDD + HV_AVSS) / 2 (default) |