JAJSHL9A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
This conversion mode performs continuous conversions until the conversion process is stopped. To start conversions, take the START pin high or send the START command. DRDY is driven high when the conversion is started. DRDY is driven low when the conversion data are ready. Conversion data are available to read at that time. Take the START pin low or send a STOP command to stop conversions. When conversions are stopped, any conversion in progress runs to completion. To restart a conversion that is in progress, toggle the START pin low-then-high or send a new START command.