JAJSHL9A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
As an option to polling the DRDY pin or the DOUT/DRDY pin, poll the DRDY bit in the STATUS byte (sent with the conversion data) or the STATUS0 register byte. If the bit is high, the conversion data are new from the last data read operation. If the bit is low, conversion data are not new from the last data read operation. If DRDY = 0, the previous (old) conversion data are returned. In order to avoid missing conversion data in continuous-conversion mode, poll the bit at least as often as the period of the data rate.