JAJSHL9A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
A reference voltage is required for operation. An internal reference voltage switch selects between the external reference and the AVDD power supply voltage (default). Program the reference switch using the RMUX[3:0] bits to select the reference (see the REF register for details).
Apply the reference voltage to the REFP and REFN pins. The reference inputs are differential defined by: VREF = (V(REFP) – V(REFN)), where V(REFP) and V(REFN) are the positive and negative absolute reference voltages. Follow the specified absolute and differential operating conditions. Use a 10-nF or larger bypass capacitor across the reference input pins to filter noise. The reference input current can lead to a voltage error if large reference impedances are present. If a reference impedance is present, the reference voltage may have an error.