JAJSHL9A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
Equation 2 defines the full-scale input voltage range of the ADC. Table 9-1 lists the input voltage range corresponding to the attenuation and gain setting when operating with a 2.5-V reference voltage. The input voltage range is limited under certain operating conditions due to the required headroom of the PGA and the ADC. See the Section 9.3.3.1 section for details.
GAIN[2:0] BITS(1) | GAIN | INPUT VOLTAGE RANGE | |
---|---|---|---|
DIFFERENTIAL | SINGLE-ENDED | ||
0000 | 0.125 | ±20 V | 0 V to ±15.5 V |
0001 | 0.1875 | ±13.3 V | 0 V to ±13.3 V |
0010 | 0.25 | ±10 V | 0 V to ±10 V |
0011 | 0.5 | ±5 V | 0 V to ±5 V |
0100 | 1 | ±2.5 V | 0 V to ±2.5 V |
0101 | 2 | ±1.25 V | 0 V to ±1.25 V |
0110 | 4 | ±0.625 V | 0 V to ±0.625 V |
0111 | 8 | ±0.312 V | 0 V to ±0.312 V |
1000 | 16 | ±0.156 V | 0 V to ±0.156 V |
1001 | 32 | ±0.0781 V | 0 V to ±0.0781 V |
1010 | 64 | ±0.0391 V | 0 V to ±0.0391 V |
1011 | 128 | ±0.0195 V | 0 V to ±0.0195 V |