JAJSHL9A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
Use the following calibration procedure using the calibration commands. When calibrating at power-on, make sure the reference voltage has stabilized. Perform an offset calibration operation prior to full-scale calibration.
DATA RATE (SPS)(1) | FILTER MODE | ||||
---|---|---|---|---|---|
SINC1 | SINC3 | SINC4 | SINC5 | FIR | |
2.5 | 6801 | 8401 | 9201 | — | 6805 |
5 | 3401 | 4201 | 4601 | — | 3405 |
10 | 1701 | 2101 | 2300 | — | 1705 |
16.6 | 1021 | 1261 | 1381 | — | — |
20 | 850.9 | 1051 | 1151 | — | 854.5 |
50 | 340.9 | 421 | 460.9 | — | — |
60 | 284.2 | 350.9 | 384.2 | — | — |
100 | 170.9 | 210.9 | 230.9 | — | — |
400 | 43.36 | 53.36 | 58.36 | — | — |
1200 | 15.02 | 18.36 | 20.02 | — | — |
2400 | 7.938 | 9.605 | 10.44 | — | — |
4800 | 4.397 | 5.230 | 5.647 | — | — |
7200 | 3.216 | 3.772 | 4.050 | — | — |
14400 | — | — | — | 1.892 | — |
19200 | — | — | — | 1.458 | — |
25600 | — | — | — | 1.133 | — |
40000 | — | — | — | 0.738 | — |