JAJSGG2C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
MODE3 is shown in Figure 87 and described in Table 35.
Return to Register Map Summary.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | STATENB | 0 | 0 | GPIO_DAT[3:0] | |||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | 0 | R/W | 0h |
Reserved Always write 0h. |
6 | STATENB | R/W | 0h |
STATUS0 Byte Enable Enable the STATUS0 byte contents for inclusion during conversion data read operation. 0: Exclude STATUS0 byte during conversion data read (default) 1: Include STATUS0 byte during conversion data read |
5:4 | 0 | R/W | 0h |
Reserved Always write 0h. |
3 | GPIO_DAT[3] | R/W | 0h |
GPIO[3] Data Read or write the GPIO data on the GPIO3 pin. 0: GPIO[3] is low (default) 1: GPIO[3] is high |
2 | GPIO_DAT[2] | R/W | 0h |
GPIO[2] Data Read or write the GPIO data on the GPIO2 pin. 0: GPIO[2] is low (default) 1: GPIO[2] is high |
1 | GPIO_DAT[1] | R/W | 0h |
GPIO[1] Data Read or write the GPIO data on the REFN1/GPIO1 pin. 0: GPIO[1] is low (default) 1: GPIO[1] is high |
0 | GPIO_DAT[0] | R/W | 0h |
GPIO[0] Data Read or write the GPIO data on the REFP1/GPIO0 pin. 0: GPIO[0] is low (default) 1: GPIO[0] is high |