JAJSGG2C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
V(AINx) = 0 V |
Gain = 0.1875, data rate = 1200 SPS, sinc1 filter, calibrated offset,
en = 13.6 µVRMS |
Gain = 32, data rate = 20 SPS, FIR filter, calibrated offset,
en = 0.076 µVRMS |
Gain = 4 to 128, data rate = 20 SPS |
Gain = 1 |
Input range limited to: ±4 V / Gain when VREF > 4 V |
Gain = 1 |
Auto-zero mode |
32 units, gain = 32, after calibration |
Gain = 4 to 128, after calibration |
Gain = 4 to 128 |
32 units, gain = 32, after calibration |
Measurement input range limited to: ±4 V / Gain when VREF > 4 V |
TA = 25°C |
IDAC = 250 µA |
AVDD and DVDD |
VIN = 2.5 V |
Gain = 1, data rate = 40000 SPS, calibrated offset,
en = 37 µVRMS |
Gain = 0.125 to 2, data rate = 20 SPS | ||
Gain = 0.125 |
Gain = 16 |
Input range limited to: ±4 V / Gain when VREF > 4 V |
Gain = 0.125 |
Gain = 32 |
Gain = 0.125 to 2, after calibration |
Gain = 0.125 to 2 |
Measurement input range limited to: ±4 V / Gain when VREF > 4 V |
TA = –40°C to +125°C |
IDAC = 250 µA |
HV_AVDD and HV_AVSS |
All gains |