JAJSGG2C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
The input range of the ADC (as defined by Equation 2) is determined by the reference voltage and by the PGA gain. Table 3 lists the input range verses gain when operating with a 2.5-V reference voltage. The input range scales with the reference voltage. The maximum input differential signal that can be applied is restricted under certain conditions because of the operating voltage headroom required by the PGA. See the PGA Operating Range section for details.
GAIN[2:0] BITS | GAIN | INPUT RANGE | |
---|---|---|---|
DIFFERENTIAL | SINGLE-ENDED | ||
0000 | 0.125 | ±20 V | 0 V to ±15.5 V |
0001 | 0.1875 | ±13.3 V | 0 V to ±13.3 V |
0010 | 0.25 | ±10 V | 0 V to ±10 V |
0011 | 0.5 | ±5 V | 0 V to ±5 V |
0100 | 1 | ±2.5 V | 0 V to ±2.5 V |
0101 | 2 | ±1.25 V | 0 V to ±1.25 V |
0110 | 4 | ±0.625 V | 0 V to ±0.625 V |
0111 | 8 | ±0.312 V | 0 V to ±0.312 V |
1000 | 16 | ±0.156 V | 0 V to ±0.156 V |
1001 | 32 | ±0.0781 V | 0 V to ±0.0781 V |
1010 | 64 | ±0.0391 V | 0 V to ±0.0391 V |
1011 | 128 | ±0.0195 V | 0 V to ±0.0195 V |