JAJSGG2C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
The input multiplexer selects the signal for measurement. The multiplexer is programmed by the MUX[2:0] bits of the MODE4 register (address = 10h). Table 4 lists the input multiplexer settings used to select the signal for measurement.
MUX[2:0] BITS OF REGISTER MODE4 (10h) | MEASUREMENT (P to N) |
---|---|
000 | AIN1 to AIN0 |
001 | AIN0 to AIN1 |
010 | AIN1 to AINCOM |
011 | AIN0 to AINCOM |
100 | HV supply: (HV_AVDD – HV_AVSS) / 36 |
101 | VCOM voltage: (HV_AVDD + HV_AVSS) / 2 (default) |
110 | Temperature sensor |
111 | Reserved |