JAJSGG2C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
This conversion mode performs continuous conversions until the user stops conversions. To start conversions, take the START pin high or send the START command. DRDY is driven high when the conversion is started. DRDY is driven low when the conversion data are ready. Conversion data are available to read at that time. Take the START pin low or send a STOP command to stop conversions. When conversions are stopped, the conversion in progress runs to completion. To restart a conversion that is in progress, toggle the START pin low-then-high or send a new START command.