JAJSGG2C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
Use the following calibration procedure using the calibration commands. The register lock mode must be in the UNLOCK state prior to using the calibration commands. When calibrating at power-on, make sure the reference voltage has stabilized. Perform an offset calibration operation prior to full-scale calibration.
DATA RATE
(SPS) |
FILTER MODE(1) | |||||
---|---|---|---|---|---|---|
SINC1 | SINC2 | SINC3 | SINC4 | SINC5 | FIR | |
2.5 | 6801 | 7601 | 8401 | 9201 | — | 6805 |
5 | 3401 | 3801 | 4201 | 4601 | — | 3405 |
10 | 1701 | 1901 | 2101 | 2300 | — | 1705 |
16.6 | 1021 | 1141 | 1261 | 1381 | — | — |
20 | 850.9 | 951 | 1051 | 1151 | — | 854.5 |
50 | 340.9 | 380.9 | 421 | 460.9 | — | — |
60 | 284.2 | 317.5 | 350.9 | 384.2 | — | — |
100 | 170.9 | 190.9 | 210.9 | 230.9 | — | — |
400 | 43.36 | 48.36 | 53.36 | 58.36 | — | — |
1200 | 15.02 | 16.69 | 18.36 | 20.02 | — | — |
2400 | 7.938 | 8.772 | 9.605 | 10.44 | — | — |
4800 | 4.397 | 4.813 | 5.230 | 5.647 | — | — |
7200 | 3.216 | 3.494 | 3.772 | 4.050 | — | — |
14400 | — | — | — | — | 1.892 | — |
19200 | — | — | — | — | 1.458 | — |
25600 | — | — | — | — | 1.133 | — |
40000 | — | — | — | — | 0.738 | — |