JAJSGG2C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
Use the UNLOCK command to allow writing register data. Send the UNLOCK command using CS1 to unlock registers 00h to 0fh. Use CS2 to unlock registers 10h to 12h. Register unlock allows register write access including calibration registers. Table 27 lists the UNLOCK command byte sequence.
DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 |
---|---|---|---|---|
DIN | F5h | Arbitrary | CRC-2 | 00h |
DOUT/DRDY | FFh | Echo byte 1 | Echo byte 2 | Out CRC-2 |