JAJSG65B September 2018 – December 2018 ADS1278-SP
PRODUCTION DATA.
The VCOM pin provides a voltage output equal to AVDD / 2. The intended use of this output is to set the output common-mode level of the analog input drivers. The drive capability of the output is limited; therefore, the output should only be used to drive high-impedance nodes (> 1 MΩ). In some cases, an external buffer may be necessary. A 0.1-μF bypass capacitor is recommended to reduce noise pickup.