JAJSLQ5C April 2021 – September 2022 ADS127L11
PRODUCTION DATA
The ADC performs an automatic reset at power-on and can also be manually reset by the RESET pin or SPI operation. At reset the control logic, digital filter, and SPI restart and the user registers reset to the default values. See Figure 6-3 for details when the ADC is available for operation after reset.