JAJSLQ5C April 2021 – September 2022 ADS127L11
PRODUCTION DATA
The offset calibration value is a 24-bit value consisting of three 8-bit registers coded in 2's-complement format. The offset value is subtracted from the conversion data. Register 09h is the most-significant byte, register 0Ah is the middle byte, and register 0Bh is the least-significant byte. If the ADC is programmed to provide 16-bit resolution, the least-significant offset byte provides sub-LSB offset accuracy. Table 8-10 shows example offset calibration values.
OFFSET CALIBRATION VALUE | OFFSET APPLIED |
---|---|
000010h | –16 LSB |
000001h | –1 LSB |
FFFFFFh | 1 LSB |
FFFFF0h | 16 LSB |