SBAS446H December 2009 – February 2016 ADS1282-HT
PRODUCTION DATA.
The DVDD power supply operates over the range of 1.75 to 3.6 V. If DVDD is operated at less than 2.25 V, connect the DVDD pin to the BYPAS pin. If DVDD is greater than or equal to 2.25 V, do not connect DVDD to the BYPAS pin. Figure 77 shows this connection.