JAJSGE8B March 2016 – October 2018 ADS1282-SP
PRODUCTION DATA.
The ADS1282-SP modulator incorporates an internal dither signal that randomizes the idle tone energy. Low-level idle tones may still be present, typically –137-dB less than full-scale. The low-level idle tones can be shifted out of the passband with an external offset = 20 mV/PGA. See the Application Information section for the recommended offset circuit.