JAJSGE8B March 2016 – October 2018 ADS1282-SP
PRODUCTION DATA.
The ADS1282-SP can be synchronized to an external event, as well as synchronized to other ADS1282-SP devices if the sync event is applied simultaneously.
The ADS1282-SP has two sources for synchronization: the SYNC input pin and the SYNC command. The ADS1282-SP also has two synchronizing modes: Pulse-sync and Continuous-sync. In Pulse-sync mode, the ADS1282-SP synchronizes to a single sync event. In Continuous-sync mode, either a single SYNC event is used to synchronize conversions or a continuous clock is applied to the pin with a period equal to integer multiples of the data rate. When the periods of the sync input and the DRDY output do not match, the ADS1282-SP re-synchronizes and conversions are restarted.