JAJSGE8B March 2016 – October 2018 ADS1282-SP
PRODUCTION DATA.
このコンバータは、4次の本質的に安定なデルタ-シグマ(ΔΣ)変調器を使用しており、ノイズおよび線形性の性能が非常に優れています。この変調器は、オンチップのデジタル・フィルタと組み合わせて使用することも、バイパスして後処理フィルタとともに使用することもできます。
柔軟な入力マルチプレクサにより、測定用の追加の外部入力と、内部の自己テスト接続を使用できます。PGAは非常に低ノイズで(5nV/√Hz)、入力インピーダンスが高いため、広い範囲のゲインで、トランスデューサと簡単に接続できます。
デジタル・フィルタは、毎秒250~4000サンプル(SPS)のデータ・レートを選択できます。ハイパス・フィルタ(HPF)はコーナー周波数を設定可能です。オンチップのゲインおよびオフセットのスケーリング・レジスタが、システム較正をサポートします。
同期入力(SYNC)を使用して、複数のADS1282の変換を同期できます。SYNC入力はクロック入力も受け付け可能で、変換を外部のソースと継続的に同期できます。
アンプ、変調器、フィルタの合計消費電力は30mWです。ADS1282-SPは、-55°C~125°Cで完全に動作が規定されています。