JAJSGE8B March 2016 – October 2018 ADS1282-SP
PRODUCTION DATA.
Collectively, the registers contain all the information needed to configure the part, such as data rate, filter selection, calibration, and so forth. The registers are accessed by the RREG and WREG commands. The registers can be accessed individually or as a block of registers by sending or receiving consecutive bytes. After a register write operation the ADC resets, resulting in an interruption of 63 readings.
ADDRESS | REGISTER | RESET VALUE | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|---|---|
00h | ID | X0h | ID3 | ID2 | ID1 | ID0 | 0 | 0 | 0 | 0 |
01h | CONFIG0 | 52h | SYNC | MODE | DR2 | DR1 | DR0 | PHS | FILTR1 | FILTR0 |
02h | CONFIG1 | 08h | 0 | MUX2 | MUX1 | MUX0 | CHOP | PGA2 | PGA1 | PGA0 |
03h | HPF0 | 32h | HPF07 | HPF06 | HPF05 | HPF04 | HPF03 | HPF02 | HPF01 | HPF00 |
04h | HPF1 | 03h | HPF15 | HPF14 | HPF13 | HPF12 | HPF11 | HPF10 | HPF09 | HPF08 |
05h | OFC0 | 00h | OFC07 | OFC06 | OFC05 | OFC04 | OFC03 | OFC02 | OFC01 | OFC00 |
06h | OFC1 | 00h | OFC15 | OFC14 | OFC13 | OFC12 | OFC11 | OFC10 | OFC09 | OFC08 |
07h | OFC2 | 00h | OFC23 | OFC22 | OFC21 | OFC20 | OFC19 | OFC18 | OFC17 | OFC16 |
08h | FSC0 | 00h | FSC07 | FSC06 | FSC05 | FSC04 | FSC03 | FSC02 | FSC01 | FSC00 |
09h | FSC1 | 00h | FSC15 | FSC14 | FSC13 | FSC12 | FSC11 | FSC10 | FSC09 | FSC08 |
0Ah | FSC2 | 40h | FSC23 | FSC22 | FSC21 | FSC20 | FSC19 | FSC18 | FSC17 | FSC16 |