JAJSHV5B June 2017 – August 2019 ADS1287
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SERIAL INTERFACE | ||||||
tp(DRDO) | Propagation delay time,
DRDY falling edge to valid data DOUT |
100 | ns | |||
tp(CSDOD) | Propagation delay time,
CS falling edge to DOUT driven |
60 | ns | |||
tp(SCDO1) | Propagation delay time,
SCLK falling edge to valid new DOUT |
100 | ns | |||
tp(SCDO2) | Propagation delay time,
SCLK falling edge to valid old DOUT |
0 | ns | |||
tp(CSDOZ) | Propagation delay time,
CS rising edge to DOUT Hi-z |
40 | ns | |||
tw(DRH) | Pulse duration, DRDY high | 4 | 1 / fCLK | |||
tp(CMDR) | Propagation delay time, RDATA command to DRDY low (see Figure 60) | 0 | 1 | 1 / fDATA | ||
SYNCHRONIZATION | ||||||
tp(SYDR) | Propagation delay time, SYNC rising edge to DRDY falling edge | High-resolution mode, 62.5 SPS | 1008.145 | ms(1) | ||
High-resolution mode, 125 SPS | 504.301 | |||||
High-resolution mode, 250 SPS | 252.379 | |||||
High-resolution mode, 500 SPS | 126.419 | |||||
High-resolution mode, 1000 SPS | 63.438 | |||||
Low-power mode, 62.5 SPS | 1008.390 | |||||
Low-power mode, 125 SPS | 504.548 | |||||
Low-power mode, 250 SPS | 252.625 | |||||
Low-power mode, 500 SPS | 126.665 | |||||
Low-power mode, 1000 SPS | 63.684 | |||||
Sinc filter and high-resolution mode, 2000 SPS | 2.755 | |||||
Sinc filter and high-resolution mode, 4000 SPS | 1.630 | |||||
Sinc filter and high-resolution mode, 8000 SPS | 0.942 | |||||
Sinc filter and high-resolution mode, 16000 SPS | 0.599 | |||||
Sinc filter and high-resolution mode, 32000 SPS | 0.427 | |||||
RESET | ||||||
tp(RSDR) | Propagation delay time, RESET pin or reset command to DRDY falling edge | 252.379 | ms | |||
POWER-DOWN MODE and STANDBY MODE WAKEUP | ||||||
tp(PWDR) | Propagation delay time, exit power-down or standby mode to first data ready | 252.379(2) | ms | |||
POWER-UP | ||||||
tp(PUCM) | Propagation delay time, power-on threshold voltage to communication ready | 216 | fCLK | |||
tp(PUDR) | Propagation delay time, power-on threshold voltage to first data ready | 216 / fCLK + 252.379 | ms(1) |