JAJSHV5B June 2017 – August 2019 ADS1287
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
DRDY is an output that indicates when new conversion data are ready. DRDY is always actively driven regardless whether CS is high or low. When reading data in the read data continuous mode, the read operation must be completed four CLK periods prior to the next DRDY falling edge, or the data are overwritten by new conversion data.
During data readback, DRDY is driven high on the first falling edge of SCLK. Figure 63 and Figure 64 show the function of DRDY with and without data readback, respectively. If data are not retrieved (no SCLK provided), as shown in Figure 64, DRDY pulses high for four fCLK periods during the update time.