JAJSIY6C December 2011 – April 2020 ADS1291 , ADS1292 , ADS1292R
PRODUCTION DATA.
The ADS1291, ADS1292, and ADS1292R can be used in different functional modes, as a single device in a system, or as multiple devices in a system. The ADS1291, ADS1292, and ADS1292R are designed to provide configuration flexibility when multiple devices are used in a system, as explained in the Multiple Device Configuration section.
In terms of data conversion, the device can operate in continuous mode as explained in the Continuous mode section, or in single-shot mode as explained in the Single-shot mode section.