JAJSIY6C December 2011 – April 2020 ADS1291 , ADS1292 , ADS1292R
PRODUCTION DATA.
This command resets the digital filter cycle and returns all register settings to the default values. See the Reset (RESET) subsection of the SPI Interface section for more details. There are no restrictions on the SCLK rate for this command and it can be issued any time. It takes 9 fMOD cycles to execute the RESET command. Avoid sending any commands during this time.