JAJSIY6C December 2011 – April 2020 ADS1291 , ADS1292 , ADS1292R
PRODUCTION DATA.
This register configures the power mode, PGA gain, and multiplexer settings channels. See the Input Multiplexer section for details.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PD1 | GAIN1_2 | GAIN1_1 | GAIN1_0 | MUX1_3 | MUX1_2 | MUX1_1 | MUX1_0 |
Bit 7 | PD1: Channel 1 power-down | |
0 = Normal operation (default)
1 = Channel 1 power-down(2) |
||
Bits[6:4] | GAIN1[2:0]: Channel 1 PGA gain setting | |
These bits determine the PGA gain setting for channel 1. | ||
000 = 6 (default)
001 = 1 010 = 2 011 = 3 100 = 4 101 = 8 110 = 12 |
||
Bits[3:0] | MUX1[3:0]: Channel 1 input selection | |
These bits determine the channel 1 input selection. | ||
0000 = Normal electrode input (default)
0001 = Input shorted (for offset measurements) 0010 = RLD_MEASURE 0011 = MVDD(1) for supply measurement 0100 = Temperature sensor 0101 = Test signal 0110 = RLD_DRP (positive input is connected to RLDIN) 0111 = RLD_DRM (negative input is connected to RLDIN) 1000 = RLD_DRPM (both positive and negative inputs are connected to RLDIN) 1001 = Route IN3P and IN3N to channel 1 inputs 1010 = Reserved |