JAJSIY6C December 2011 – April 2020 ADS1291 , ADS1292 , ADS1292R
PRODUCTION DATA.
This register stores the status of whether the positive or negative electrode on each channel is on or off. See the Lead-Off Detection subsection of the ECG-Specific Functions section for details. Ignore the LOFF_STAT values if the corresponding LOFF_SENS bits are not set to '1'.
'0' is lead-on (default) and '1' is lead-off. When the LOFF_SENS bits[3:0] are '0', the LOFF_STAT bits should be ignored.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | CLK_DIV | 0 | RLD_STAT
(read only) |
IN2N_OFF
(read only) |
IN2P_OFF
(read only) |
IN1N_OFF
(read only) |
IN1P_OFF
(read only) |