JAJSIY6C December 2011 – April 2020 ADS1291 , ADS1292 , ADS1292R
PRODUCTION DATA.
This register configures the lead-off detection operation.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
COMP_TH2 | COMP_TH1 | COMP_TH0 | 1 | ILEAD_OFF1 | ILEAD_OFF0 | 0 | FLEAD_OFF |
Bits[7:5] | COMP_TH[2:0]: Lead-off comparator threshold | |
These bits determine the lead-off comparator threshold. See the Lead-Off Detection subsection of the ECG-Specific Functions section for a detailed description. | ||
Comparator positive side | ||
000 = 95% (default)
001 = 92.5% 010 = 90% 011 = 87.5% 100 = 85% 101 = 80% 110 = 75% 111 = 70% |
||
Comparator negative side | ||
000 = 5% (default)
001 = 7.5% 010 = 10% 011 = 12.5% 100 = 15% 101 = 20% 110 = 25% 111 = 30% |
||
Bit 4 | Must be set to '1' | |
Bits[3:2] | ILEAD_OFF[1:0]: Lead-off current magnitude | |
These bits determine the magnitude of current for the current lead-off mode.
00 = 6 nA (default) 01 = 22 nA 10 = 6 µA 11 = 22 µA |
||
Bit 1 | Must be set to '0' | |
Bit 0 | FLEAD_OFF: Lead-off frequency | |
This bit selects ac or dc lead-off.
0 = At dc lead-off detect (default) 1 = At ac lead-off detect at fDR / 4 (500 Hz for an 2-kHz output rate) |