SBAS590E March 2016 – June 2020 ADS131A02 , ADS131A04
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This register configures the analog features in the ADS131A0x.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VNCPEN | HRM | 1 | VREF_4V | INT_REFEN | COMP_TH[2:0] | ||
R/W-0h | R/W-1h | R/W-1h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | VNCPEN | R/W | 0h | Negative charge pump enable.
This bit enables the negative charge pump when using a 3.0-V to 3.45-V unipolar power supply. 0 : Negative charge pump powered down (default) 1 : Negative charge pump enabled |
6 | HRM | R/W | 1h | High-resolution mode.
This bit selects between high-resolution and low-power mode. 0 : Low-power mode 1 : High-resolution mode (default) |
5 | Reserved | R/W | 1h | Reserved.
Always write 1h. |
4 | VREF_4V | R/W | 0h | REFP reference voltage level.
This bit determines the REFP reference voltage level when using the internal reference. 0 : REFP is set to 2.442 V (default) 1 : REFP is set to 4.0 V |
3 | INT_REFEN | R/W | 0h | Internal reference enable.
This bit connects the internal reference voltage to the reference buffer to use the internal reference 0 : External reference voltage selected (default) 1 : Internal reference voltage enabled and selected |
2:0 | COMP_TH[2:0] | R/W | 0h | Fault detect comparator threshold.
These bits determine the fault detect comparator threshold level settings; see the Input Overrange and Underrange Detection section for details. Table 26 lists the bit settings for the high- and low-side thresholds. Values are approximate and are referenced to the device analog supply range.When VNCPEN = 0, AVDD and AVSS are used for the high and low threshold. When VNCPEN = 1, AVDD is used for the high threshold value. A –1.5-V supply, generated from the negative charge pump, is used for the low threshold value. |
COMP_TH[2:0] | COMPARATOR HIGH-SIDE THRESHOLD (%) | COMPARATOR LOW-SIDE THRESHOLD (%) |
---|---|---|
000 (default) | 95 | 5 |
001 | 92.5 | 7.5 |
010 | 90 | 10 |
011 | 87.5 | 12.5 |
100 | 85 | 15 |
101 | 80 | 20 |
110 | 75 | 25 |
111 | 70 | 30 |