SBAS590E March 2016 – June 2020 ADS131A02 , ADS131A04
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The command word is the first device word on every DIN data frame. This frame is reserved for sending user commands to write or read from registers (see the SPI Command Definitions section). The commands are stand-alone, 16-bit words that appear in the 16 most significant bits (MSBs) of the first device word of the DIN data frame. Write zeroes to the remaining unused least significant bits (LSBs) when operating in either 24-bit or 32-bit word size modes.