SBAS590E March 2016 – June 2020 ADS131A02 , ADS131A04
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Adjust the data rate and gain to optimize the ADS131A02 and ADS131A04 noise performance. When averaging is increased by reducing the data rate, noise drops correspondingly. Table 1 and Table 2 summarize the ADS131A0x noise performance with a 2.442-V reference and a 3.3-V analog power supply. Table 3 and Table 4 summarize the ADS131A02 and ADS131A04 noise performance with a 4.0-V reference and a 5-V analog power supply (or using ±2.5-V bipolar analog power supplies). The data are representative of typical noise performance at TA = 25°C when fMOD = 4.096 MHz. The data shown are typical results with the analog inputs shorted together and taking an average of multiple readings across all channels. A minimum 1 second of consecutive readings are used to calculate the RMS noise for each reading. The data are also representative of the ADS131A0x noise performance when using a low-noise external reference, such as the REF5025 or REF5040. The effective resolution data and dynamic range data in Table 1, Table 2, Table 3, and Table 4 are calculated using Equation 1 and Equation 2. The μVrms noise numbers in the tables are input-referred.
| OSR SETTING | fDATA AT 4.096-MHz fMOD (kHz) | GAIN | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| x1 | x2 | x4 | ||||||||
| DYNAMIC RANGE (dB) | EFFECTIVE RESOLUTION (Bits) | μVrms | DYNAMIC RANGE (dB) | EFFECTIVE RESOLUTION (Bits) | μVrms | DYNAMIC RANGE (dB) | EFFECTIVE RESOLUTION (Bits) | μVrms | ||
| 4096 | 1.000 | 119.49 | 21.35 | 1.82 | 113.49 | 20.35 | 1.82 | 108.08 | 19.46 | 1.70 |
| 2048 | 2.000 | 116.47 | 20.85 | 2.58 | 110.97 | 19.94 | 2.44 | 105.22 | 18.98 | 2.36 |
| 1024 | 4.000 | 113.85 | 20.41 | 3.49 | 107.91 | 19.43 | 3.47 | 101.77 | 18.41 | 3.52 |
| 800 | 5.120 | 112.93 | 20.26 | 3.88 | 106.72 | 19.23 | 3.98 | 101.05 | 18.29 | 3.82 |
| 768 | 5.333 | 112.90 | 20.25 | 3.90 | 106.69 | 19.22 | 3.99 | 100.76 | 18.24 | 3.95 |
| 512 | 8.000 | 110.73 | 19.89 | 5.01 | 104.83 | 18.91 | 4.95 | 98.75 | 17.91 | 4.97 |
| 400 | 10.240 | 109.74 | 19.73 | 5.61 | 103.69 | 18.72 | 5.64 | 97.76 | 17.74 | 5.58 |
| 384 | 10.667 | 109.53 | 19.70 | 5.75 | 103.65 | 18.72 | 5.66 | 97.58 | 17.71 | 5.69 |
| 256 | 16.000 | 107.74 | 19.40 | 7.07 | 101.67 | 18.39 | 7.11 | 95.72 | 17.40 | 7.06 |
| 200 | 20.480 | 106.48 | 19.19 | 8.17 | 100.55 | 18.20 | 8.09 | 94.54 | 17.21 | 8.08 |
| 192 | 21.333 | 106.28 | 19.16 | 8.36 | 100.17 | 18.14 | 8.45 | 94.11 | 17.13 | 8.49 |
| 128 | 32.000 | 104.05 | 18.78 | 10.81 | 97.98 | 17.78 | 10.88 | 92.00 | 16.78 | 10.82 |
| 96 | 42.667 | 101.90 | 18.43 | 13.85 | 95.95 | 17.44 | 13.74 | 89.90 | 16.43 | 13.79 |
| 64 | 64.000 | 97.63 | 17.72 | 22.64 | 91.61 | 16.72 | 22.64 | 85.52 | 15.71 | 22.83 |
| 48 | 85.333 | 92.58 | 16.88 | 40.50 | 86.62 | 15.89 | 40.22 | 80.59 | 14.89 | 40.26 |
| 32 | 128.000 | 85.12 | 15.62 | 96.82 | 78.96 | 14.62 | 97.12 | 73.02 | 13.61 | 97.51 |
| OSR SETTING | fDATA AT 4.096-MHz fMOD (kHz) | GAIN | |||||
|---|---|---|---|---|---|---|---|
| x8 | x16 | ||||||
| DYNAMIC RANGE (dB) | EFFECTIVE RESOLUTION (Bits) | μVrms | DYNAMIC RANGE (dB) | EFFECTIVE RESOLUTION (Bits) | μVrms | ||
| 4096 | 1.000 | 101.72 | 18.40 | 1.77 | 95.45 | 17.36 | 1.82 |
| 2048 | 2.000 | 98.88 | 17.93 | 2.45 | 93.07 | 16.96 | 2.39 |
| 1024 | 4.000 | 95.97 | 17.44 | 3.43 | 89.82 | 16.42 | 3.48 |
| 800 | 5.120 | 95.03 | 17.29 | 3.82 | 88.66 | 16.23 | 3.98 |
| 768 | 5.333 | 94.63 | 17.22 | 4.00 | 88.41 | 16.19 | 4.09 |
| 512 | 8.000 | 92.75 | 16.91 | 4.96 | 87.00 | 15.95 | 4.81 |
| 400 | 10.240 | 91.84 | 16.76 | 5.51 | 85.62 | 15.72 | 5.64 |
| 384 | 10.667 | 91.52 | 16.70 | 5.72 | 85.50 | 15.70 | 5.72 |
| 256 | 16.000 | 89.57 | 16.38 | 7.16 | 83.58 | 15.38 | 7.14 |
| 200 | 20.480 | 88.44 | 16.19 | 8.16 | 82.45 | 15.20 | 8.12 |
| 192 | 21.333 | 88.26 | 16.16 | 8.32 | 82.12 | 15.14 | 8.44 |
| 128 | 32.000 | 86.02 | 15.79 | 10.77 | 79.80 | 14.76 | 11.02 |
| 96 | 42.667 | 83.91 | 15.44 | 13.74 | 77.72 | 14.41 | 14.00 |
| 64 | 64.000 | 79.52 | 14.71 | 22.78 | 73.45 | 13.70 | 22.92 |
| 48 | 85.333 | 74.60 | 13.89 | 40.14 | 68.47 | 12.87 | 40.66 |
| 32 | 128.000 | 66.93 | 12.62 | 97.05 | 60.97 | 11.61 | 97.61 |
| OSR SETTING | fDATA AT 4.096-MHz fMOD (kHz) | GAIN | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| x1 | x2 | x4 | ||||||||
| DYNAMIC RANGE (dB) | EFFECTIVE RESOLUTION (Bits) | μVrms | DYNAMIC RANGE (dB) | EFFECTIVE RESOLUTION (Bits) | μVrms | DYNAMIC RANGE (dB) | EFFECTIVE RESOLUTION (Bits) | μVrms | ||
| 4096 | 1.000 | 124.55 | 22.19 | 1.66 | 118.69 | 21.22 | 1.64 | 112.32 | 20.16 | 1.71 |
| 2048 | 2.000 | 121.47 | 21.68 | 2.38 | 114.98 | 20.60 | 2.51 | 109.58 | 19.70 | 2.34 |
| 1024 | 4.000 | 118.44 | 21.18 | 3.37 | 112.48 | 20.18 | 3.36 | 106.31 | 19.16 | 3.41 |
| 800 | 5.120 | 117.58 | 21.03 | 3.72 | 111.46 | 20.02 | 3.77 | 105.29 | 18.99 | 3.84 |
| 768 | 5.333 | 116.75 | 20.89 | 4.10 | 110.88 | 19.92 | 4.03 | 105.06 | 18.95 | 3.94 |
| 512 | 8.000 | 115.16 | 20.63 | 4.93 | 109.23 | 19.65 | 4.88 | 103.10 | 18.63 | 4.94 |
| 400 | 10.240 | 114.15 | 20.46 | 5.53 | 108.33 | 19.50 | 5.41 | 102.28 | 18.49 | 5.43 |
| 384 | 10.667 | 113.88 | 20.42 | 5.71 | 107.83 | 19.41 | 5.73 | 101.70 | 18.39 | 5.80 |
| 256 | 16.000 | 112.09 | 20.12 | 7.02 | 105.76 | 19.07 | 7.27 | 99.83 | 18.08 | 7.19 |
| 200 | 20.480 | 110.71 | 19.89 | 8.22 | 104.65 | 18.88 | 8.27 | 98.37 | 17.84 | 8.51 |
| 192 | 21.333 | 110.13 | 19.79 | 8.79 | 104.10 | 18.79 | 8.80 | 97.99 | 17.78 | 8.90 |
| 128 | 32.000 | 106.93 | 19.26 | 12.72 | 100.76 | 18.24 | 12.94 | 94.59 | 17.21 | 13.15 |
| 96 | 42.667 | 104.17 | 18.80 | 17.47 | 98.18 | 17.81 | 17.41 | 92.00 | 16.78 | 17.74 |
| 64 | 64.000 | 98.84 | 17.92 | 32.27 | 92.74 | 16.91 | 32.58 | 86.50 | 15.87 | 33.40 |
| 48 | 85.333 | 93.30 | 17.00 | 61.06 | 87.45 | 16.03 | 59.91 | 81.31 | 15.01 | 60.74 |
| 32 | 128.000 | 85.10 | 15.64 | 156.92 | 78.87 | 14.60 | 160.84 | 73.35 | 13.67 | 153.69 |
| OSR SETTING | fDATA AT 4.096-MHz fMOD (kHz) | GAIN | |||||
|---|---|---|---|---|---|---|---|
| x8 | x16 | ||||||
| DYNAMIC RANGE (dB) | EFFECTIVE RESOLUTION (Bits) | μVrms | DYNAMIC RANGE (dB) | EFFECTIVE RESOLUTION (Bits) | μVrms | ||
| 4096 | 1.000 | 106.35 | 19.17 | 1.70 | 100.66 | 18.22 | 1.63 |
| 2048 | 2.000 | 103.40 | 18.68 | 2.38 | 97.37 | 17.68 | 2.39 |
| 1024 | 4.000 | 100.46 | 18.19 | 3.35 | 94.59 | 17.21 | 3.29 |
| 800 | 5.120 | 99.53 | 18.04 | 3.72 | 93.28 | 17.00 | 3.83 |
| 768 | 5.333 | 99.19 | 17.98 | 3.87 | 93.09 | 16.97 | 3.91 |
| 512 | 8.000 | 97.31 | 17.67 | 4.81 | 91.08 | 16.63 | 4.93 |
| 400 | 10.240 | 96.23 | 17.49 | 5.45 | 90.16 | 16.48 | 5.48 |
| 384 | 10.667 | 95.84 | 17.42 | 5.70 | 89.85 | 16.43 | 5.68 |
| 256 | 16.000 | 93.87 | 17.09 | 7.15 | 87.73 | 16.07 | 7.25 |
| 200 | 20.480 | 92.70 | 16.90 | 8.18 | 86.43 | 15.86 | 8.41 |
| 192 | 21.333 | 92.10 | 16.80 | 8.77 | 85.68 | 15.73 | 9.17 |
| 128 | 32.000 | 88.58 | 16.22 | 13.14 | 82.42 | 15.19 | 13.36 |
| 96 | 42.667 | 86.27 | 15.83 | 17.15 | 80.00 | 14.79 | 17.64 |
| 64 | 64.000 | 80.60 | 14.89 | 32.92 | 74.48 | 13.87 | 33.31 |
| 48 | 85.333 | 75.29 | 14.01 | 60.68 | 69.10 | 12.98 | 61.90 |
| 32 | 128.000 | 67.06 | 12.64 | 156.51 | 61.17 | 11.64 | 156.32 |