SBAS590E March 2016 – June 2020 ADS131A02 , ADS131A04
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This register stores the status of whether the negative input on each channel exceeds the threshold set by the COMP_TH[2:0] bits; see the Input Overrange and Underrange Detection section for details.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | F_IN4N | F_IN3N | F_IN2N | F_IN1N |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
LEGEND: R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | Reserved | R | 0h | Reserved.
Always read 0h. |
3 | F_IN4N(1) | R | 0h | AIN4N threshold detect.
0 : The channel 4 negative input pin does not exceed the set threshold 1 : The channel 4 negative input pin exceeds the set threshold |
2 | F_IN3N(1) | R | 0h | AIN3N threshold detect.
0 : The channel 3 negative input pin does not exceed the set threshold 1 : The channel 3 negative input pin exceeds the set threshold |
1 | F_IN2N | R | 0h | AIN2N threshold detect.
0 : The channel 2 negative input pin does not exceed the set threshold 1 : The channel 2 negative input pin exceeds the set threshold |
0 | F_IN1N | R | 0h | AIN1N threshold detect.
0 : The channel 1 negative input pin does not exceed the set threshold 1 : The channel 1 negative input pin exceeds the set threshold |