SBAS590E March 2016 – June 2020 ADS131A02 , ADS131A04
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This register stores the status of whether the positive input on each channel exceeds the threshold set by the COMP_TH[2:0] bits; see the Input Overrange and Underrange Detection section for details.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | F_IN4P | F_IN3P | F_IN2P | F_IN1P |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h |
LEGEND: R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | Reserved | R | 0h | Reserved.
Always read 0h. |
3 | F_IN4P(1) | R | 0h | AIN4P threshold detect.
0 : The channel 4 positive input pin does not exceed the set threshold 1 : The channel 4 positive input pin exceeds the set threshold |
2 | F_IN3P(1) | R | 0h | AIN3P threshold detect.
0 : The channel 3 positive input pin does not exceed the set threshold 1 : The channel 3 positive input pin exceeds the set threshold |
1 | F_IN2P | R | 0h | AIN2P threshold detect.
0 : The channel 2 positive input pin does not exceed the set threshold 1 : The channel 2 positive input pin exceeds the set threshold |
0 | F_IN1P | R | 0h | AIN1P threshold detect.
0 : The channel 1 positive input pin does not exceed the set threshold 1 : The channel 1 positive input pin exceeds the set threshold |