JAJSKF2B November 2020 – November 2021 ADS131B04-Q1
PRODUCTION DATA
The SYNC/RESET pin is an active low, dual-function pin that generates a reset if the pin is held low for longer than tw(RSL). The device maintains a reset state until SYNC/RESET is returned high. The host must wait for at least tREGACQ after SYNC/RESET is brought high or for the DRDY rising edge before communicating with the device.