JAJSPC7A December 2022 – August 2023 ADS131B23
PRODUCTION DATA
The ADS131B23 requires a main clock (MCLK) to operate. As shown in Figure 8-1, the main clock to the ADS131B23 is provided in one of two ways:
The modulator clock of the various delta-sigma ADCs is derived from the common main clock. A clock divider divides the main clock frequency (fMCLK) by a factor of two to create the modulator frequency (fMOD = fMCLK / 2) with a duty cycle of 50%.
Before changing the clock source using the CLK_SOURCE bit, disable all ADCs using the respective ADC enable bits or set the device in standby mode to prevent clock glitching during the clock switchover. When switching from an external clock source to the internal main oscillator, keep the external clock running until after the device switched over to the internal main oscillator.
The ADS131B23 integrates a second internal oscillator, called the diagnostic oscillator (OSCD), which is used for various monitoring and diagnostic functions.