JAJSIU8B June 2015 – April 2020 ADS131E08S
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ANALOG INPUTS | |||||||
Ci | Input capacitance | 20 | pF | ||||
IIB | Input bias current | PGA output in normal range | 5 | nA | |||
DC input impedance | 200 | MΩ | |||||
PGA PERFORMANCE | |||||||
Gain settings | 1, 2, 4, 8, 12 | V/V | |||||
BW | Bandwidth | See Table 3 | |||||
ADC PERFORMANCE | |||||||
DR | Data rate | fCLK = 2.048 MHz | 1 | 4 | 64 | kSPS | |
Resolution | DR = 1 kSPS, 2 kSPS, 4 kSPS, 8 kSPS, and 16 kSPS | 24 | Bits | ||||
DR = 32 kSPS and 64 kSPS | 16 | ||||||
CHANNEL PERFORMANCE (DC Performance) | |||||||
INL | Integral nonlinearity | Full-scale, best fit | 10 | ppm | |||
Dynamic range | Data rate = 4 kSPS, gain = 1 | 116 | dB | ||||
Gain settings other than 1 | See the Noise Measurements section | ||||||
EO | Offset error(1) | Gain = 1 | –100 | –450 | –800 | µV | |
Offset error drift(1) | 0.2 | 2.5 | µV/°C | ||||
EG | Gain error | Excluding voltage reference error | 0.1% | ||||
Gain drift | Excluding voltage reference drift | 3 | ppm/°C | ||||
Gain match between channels | 0.2 | % of FS | |||||
CHANNEL PERFORMANCE (AC Performance) | |||||||
CMRR | Common-mode rejection ratio | fCM = 50 Hz or 60 Hz(2) | –110 | dB | |||
PSRR | Power-supply rejection ratio | fPS = 50 Hz or 60 Hz | –80 | dB | |||
Crosstalk | fIN = 50 Hz or 60 Hz | –125 | –113 | dB | |||
SNR | Signal-to-noise ratio | fIN = 50 Hz or 60 Hz, amplitude = –0.5 dBFS, normalized | 108 | dB | |||
fIN = 50 Hz or 60 Hz, amplitude = –15 dBFS, normalized | 115 | ||||||
THD | Total harmonic distortion | fIN = 50 Hz or 60 Hz, amplitude = –0.5 dBFS | –102 | dBc | |||
fIN = 50 Hz or 60 Hz, amplitude = –15 dBFS | –107 | ||||||
INTERNAL VOLTAGE REFERENCE | |||||||
VREF | Output voltage(1) | TA = 25°C, VREF = 2.4 V, VREF_4V = 0 | 2.4 | V | |||
TA = 25°C, VREF = 4 V, VREF_4V = 1 | 3.88 | 4 | 4.12 | ||||
Accuracy | TA = 25°C | ±0.2% | |||||
Temperature drift | TA = –40°C ≤ TA ≤ 105°C | 8 | ppm/°C | ||||
Power-up time | VCAP1 = 470 pF, VREFP = 330 nF, settled to 0.2% | 1 | ms | ||||
INTERNAL OSCILLATOR | |||||||
Internal oscillator clock frequency | 2.048 | MHz | |||||
Internal oscillator accuracy(1) | TA = 25°C | ±1% | |||||
–40°C ≤ TA ≤ +105°C | ±3% | ||||||
Power-up time | 20 | µs | |||||
Internal oscillator power consumption | 120 | µW | |||||
OPERATIONAL AMPLIFIER | |||||||
Integrated noise | 0.1 Hz to 250 Hz | 9 | µVRMS | ||||
Noise density | 2 kHz | 120 | nV/√Hz | ||||
GBP | Gain bandwidth product | 50-kΩ || 10-pF load | 100 | kHz | |||
SR | Slew rate | 50-kΩ || 10-pF load | 0.25 | V/µs | |||
Load current | 50 | µA | |||||
THD | Total harmonic distortion | fIN = 100 Hz | 70 | dB | |||
VCM | Common-mode input range | AVSS + 0.7 | AVDD – 0.3 | V | |||
Quiescent current consumption | 20 | µA | |||||
FAULT DETECT AND ALARM | |||||||
Comparator threshold accuracy | ±30 | mV | |||||
SYSTEM MONITORS | |||||||
Analog supply reading error | 2% | ||||||
Digital supply reading error | 2% | ||||||
Device wake-up | From standby mode | 31.25 | µs | ||||
TEMPERATURE SENSOR | |||||||
Offset voltage | TA = 25°C(3) | 144 | mV | ||||
Temperature coefficient(3) | 400 | µV/°C | |||||
SELF-TEST SIGNAL | |||||||
Signal frequency | fCLK / 221 | Hz | |||||
fCLK / 220 | |||||||
Signal voltage | ±1 | mV | |||||
±2 | |||||||
Accuracy | ±2% | ||||||
DIGITAL INPUTS AND OUTPUTS | |||||||
VIH | High-level input voltage(1) | DVDD = 1.7 V to 1.8 V | DVDD – 0.2 V | V | |||
DVDD = 1.8 V to 3.6 V | 0.8 DVDD | DVDD + 0.1 | V | ||||
VIL | Low-level input voltage(1) | DVDD = 1.7 V to 1.8 V | DGND + 0.2 | V | |||
DVDD = 1.8 V to 3.6 V | DGND – 0.1 | 0.2 DVDD | V | ||||
VOH | High-level output voltage(1) | IOH = –500 µA | 0.9 DVDD | V | |||
VOL | Low-level output voltage(1) | IOL = 500 µA | 0.1 DVDD | V | |||
IIN | Input current | 0 V < VDigital_Input < DVDD | –10 | 10 | µA | ||
SUPPLY CURRENT (Operational Amplifier Turned Off) | |||||||
IAVDD | Analog supply current | AVDD – AVSS = 3 V | 5.1 | mA | |||
AVDD – AVSS = 5 V | 5.8 | ||||||
IDVDD | Digital supply current | DVDD = 3.3 V | 1 | mA | |||
DVDD = 1.8 V | 0.4 | ||||||
POWER DISSIPATION (8 Channels Powered Up) | |||||||
Power dissipation | Normal mode, AVDD – AVSS = 3 V | 16 | mW | ||||
Standby mode, AVDD – AVSS = 3 V | 2 | ||||||
Power-down mode, AVDD – AVSS = 3 V | 10 | µW | |||||
Normal mode, AVDD – AVSS = 5 V(1) | 29.7 | 32.9 | mW | ||||
Standby mode, AVDD – AVSS = 5 V | 4.2 | ||||||
Power-down mode, AVDD – AVSS = 5 V | 20 | µW |