JAJSIU8B June 2015 – April 2020 ADS131E08S
PRODUCTION DATA.
The usable input common-mode range of the analog front-end depends on various parameters, including the maximum differential input signal, supply voltage, and PGA gain. The common-mode range, VCM, is defined in Equation 4:
where
For example:
If AVDD – AVSS = 3.3 V, gain = 2, and VMAX_DIFF = 1000 mV,
Then 1.3 V < VCM < 2.0 V