JAJSIU8B June 2015 – April 2020 ADS131E08S
PRODUCTION DATA.
This register configures each ADC channel sample rate.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
1 | DAISY_IN | CLK_EN | 1 | 0 | DR[2:0] | ||
R/W-1h | R/W-0h | R/W-0h | R/W-1h | R/W-0h | R/W-4h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R/W | 1h | Reserved.
Must be set to 1. This bit reads high. |
6 | DAISY_IN | R/W | 0h | Daisy-chain and multiple data readback mode.
This bit determines which mode is enabled. 0 = Daisy-chain mode 1 = Multiple data readback mode |
5 | CLK_EN | R/W | 0h | CLK connection(1).
This bit determines if the internal oscillator signal is connected to the CLK pin when the CLKSEL pin = 1. 0 = Oscillator clock output disabled 1 = Oscillator clock output enabled |
4 | Reserved | R/W | 1h | Reserved.
Must be set to 1. This bit reads high. |
3 | Reserved | R/W | 0h | Reserved.
Must be set to 0. This bit reads low. |
2-0 | DR[2:0] | R/W | 4h | Output data rate.
These bits determine the output data rate and resolution; see Table 13 for details. |
DR[2:0] | RESOLUTION | DATA RATE (kSPS)(1) |
---|---|---|
000 | 16-bit output | 64 |
001 | 16-bit output | 32 |
010 | 24-bit output | 16 |
011 | 24-bit output | 8 |
100 | 24-bit output | 4 |
101 | 24-bit output | 2 |
110 | 24-bit output | 1 |
111 | Do not use | NA |