JAJSIU8B June 2015 – April 2020 ADS131E08S
PRODUCTION DATA.
Accuracy is measured using a system designed in a similar way to that illustrated in Figure 60. The CT used for the current input is CT1231 (a 0.3 class, solid core, 5:2500 turns transformer). In each case, data are taken for three channels over one cycle of the measured waveform and the RMS input-referred signal is compared to the output to calculate the error. The equation used to derive the measurement error is shown in Equation 12. Data are taken using both the 2.4-V and 4-V internal reference voltages. In all cases, measured accuracy is within ±1%.
One 50-Hz line cycle , 4-kSPS data rate, 80 samples, gain = 2, VREF = 2.4 V, measurement accuracy is absolute value |
One 50-Hz line cycle , 4-kSPS data rate, 80 samples, gain = 2, VREF = 2.4 V |
One 50-Hz line cycle , 4-kSPS data rate, 80 samples, gain = 2, VREF = 4 V, measurement accuracy is absolute value |
One 50-Hz line cycle , 4-kSPS data rate, 80 samples, gain = 2, VREF = 4 V |
For a step-by-step design procedure, circuit schematics, bill of materials, PCB files, simulation results, and test results, see High-Resolution, Fast Start-Up, Delta-Sigma ADC-Based AFE for Air Circuit Breaker (ACB) Reference Design reference guide. |