JAJSIN3A February 2020 – February 2021 ADS131M06
PRODUCTION DATA
The SYNC/RESET pin is a multi-function digital input pin that serves primarily to allow the host to synchronize conversions to an external process or to reset the device. See the Section 8.5.2 section for more details regarding the synchronization function. See the Section 8.4.1.2 section for more details regarding how the device is reset.