The ADS41Bx9 are members of the ultralow-power ADS4xxx analog-to-digital converter (ADC) family, featuring integrated analog input buffers. These devices use innovative design techniques to achieve high dynamic performance, and consume extremely low power. The analog input pins have buffers, with benefits of constant performance and input impedance across a wide frequency range. The devices are well-suited for multi-carrier, wide bandwidth communications applications such as PA linearization.
The ADS41Bx9 have features such as digital gain and offset correction. The gain option can be used to improve SFDR performance at lower full-scale input ranges, especially at high input frequencies. The integrated dc offset correction loop can be used to estimate and cancel the ADC offset. At lower sampling rates, the ADC automatically operates at scaled-down power with no loss in performance.
The devices support both double data rate (DDR) low-voltage differential signaling (LVDS) and parallel CMOS digital output interfaces. The low data rate of the DDR LVDS interface (maximum 500 MBPS) makes using low-cost field-programmable gate array (FPGA)-based receivers possible. The devices have a low-swing LVDS mode that can be used to further reduce the power consumption. The strength of the LVDS output buffers can also be increased to support 50-Ω differential termination.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS41Bx9 | VQFN (48) | 7.00 mm × 7.00 mm |
Changes from E Revision (July 2012) to F Revision
Changes from D Revision (December 2010) to E Revision
NOINDENT:
The PowerPAD is connected to DRGND.PIN | NO. | I/O | DESCRIPTION | |
---|---|---|---|---|
NAME | ADS41B49 | ADS41B29 | ||
AGND | 9, 12, 14, 17, 19, 25 | 9, 12, 14, 17, 19, 25 | I | Analog ground |
AVDD | 8, 18, 20, 22, 24, 26 | 8, 18, 20, 22, 24, 26 | I | 1.8-V analog power supply |
AVDD_BUF | 21 | 21 | I | 3.3-V input buffer supply |
CLKM | 11 | 11 | I | Differential clock input, negative |
CLKP | 10 | 10 | I | Differential clock input, positive |
CLKOUTP | 5 | 5 | O | Differential output clock, true |
CLKOUTM | 4 | 4 | O | Differential output clock, complement |
D0_D1_M | 33 | 37 | O | Differential output data D0 and D1 multiplexed, complement |
D0_D1_P | 34 | 38 | O | Differential output data D0 and D1 multiplexed, true |
D2_D3_M | 37 | 39 | O | Differential output data D2 and D3 multiplexed, complement |
D2_D3_P | 38 | 40 | O | Differential output data D2 and D3 multiplexed, true |
D4_D5_M | 39 | 41 | O | Differential output data D4 and D5 multiplexed, complement |
D4_D5_P | 40 | 42 | O | Differential output data D4 and D5 multiplexed, true |
D6_D7_M | 41 | 43 | O | Differential output data D6 and D7 multiplexed, complement |
D6_D7_P | 42 | 44 | O | Differential output data D6 and D7 multiplexed, true |
D8_D9_M | 43 | 45 | O | Differential output data D8 and D9 multiplexed, complement |
D8_D9_P | 44 | 46 | O | Differential output data D8 and D9 multiplexed, true |
D10_D11_M | 45 | 47 | O | Differential output data D10 and D11 multiplexed, complement |
D10_D11_P | 46 | 48 | O | Differential output data D10 and D11 multiplexed, true |
D12_D13_M | 47 | — | O | Differential output data D12 and D13 multiplexed, complement |
D12_D13_P | 48 | — | O | Differential output data D12 and D13 multiplexed, true |
DFS | 6 | 6 | I | Data format select input. This pin sets the DATA FORMAT (twos complement or offset binary) and the LVDS, CMOS output interface type. |
DRGND | 1, 36 | 1, 36 | I | Digital and output buffer ground |
DRVDD | 2, 35 | 2, 35 | I | 1.8-V digital and output buffer supply |
INM | 16 | 16 | I | Differential analog input, negative |
INP | 15 | 15 | I | Differential analog input, positive |
NC | 31, 32 | 31-34 | — | Do not connect |
OE | 7 | 7 | I | Output buffer enable input, active high; this pin has an internal 100-kΩ pull-up resistor to DRVDD. |
OVR_SDOUT | 3 | 3 | O | This pin functions as an out-of-range indicator after reset, when register bit READOUT = 0, and functions as a serial register readout pin when READOUT = 1. This pin is a 1.8-V CMOS output pin (running off of DRVDD). |
RESERVED | 23 | 23 | I | Digital control pin, reserved for future use |
RESET | 30 | 30 | I | Serial interface RESET input. When using the serial interface mode, the internal registers must initialize through hardware RESET by applying a high pulse on this pin or by using the software reset option; see the Serial Interface section. When RESET is tied high, the internal registers are reset to the default values. In this condition, SDATA can be used as a control pin. RESET has an internal 100-kΩ pull-down resistor. |
SCLK | 29 | 29 | I | This pin functions as a serial interface clock input when RESET is low. When RESET is high, SCLK has no function and must be tied to ground. This pin has an internal 180-kΩ pull-down resistor |
SDATA | 28 | 28 | I | This pin functions as a serial interface data input when RESET is low. When RESET is high, SDATA functions as a STANDBY control pin (see Table 7). This pin has an internal 180-kΩ pull-down resistor. |
SEN | 27 | 27 | I | This pin functions as a serial interface enable input when RESET is low. When RESET is high, SEN has no function and must be tied to AVDD. This pin has an internal 180-kΩ pull-up resistor to AVDD. |
VCM | 13 | 13 | O | Outputs the common-mode voltage that can be used externally to bias the analog input pins. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range, AVDD | –0.3 | 2.1 | V | |
Supply voltage range, AVDD_BUF | –0.3 | 3.9 | V | |
Supply voltage range, DRVDD | –0.3 | 2.1 | V | |
Voltage between AGND and DRGND | –0.3 | 0.3 | V | |
Voltage between AVDD to DRVDD (when AVDD leads DRVDD) | –2.4 | 2.4 | V | |
Voltage between DRVDD to AVDD (when DRVDD leads AVDD) | –2.4 | 2.4 | V | |
Voltage between AVDD_BUF to DRVDD, AVDD | –4.2 | 4.2 | V | |
Voltage applied to input pins | INP, INM | –0.3 | Minimum (1.9, AVDD + 0.3) |
V |
CLKP, CLKM(2) | –0.3 | AVDD + 0.3 | ||
RESET, SCLK, SDATA, SEN, DFS | –0.3 | 3.6 | ||
Temperature | Operating free-air, TA | –40 | 125 | °C |
Operating junction, TJ | 150 | |||
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SUPPLIES | ||||||
AVDD | Analog supply voltage | 1.7 | 1.8 | 1.9 | V | |
AVDD_BUF | Analog buffer supply voltage | 3 | 3.3 | 3.6 | V | |
DRVDD | Digital supply voltage | 1.7 | 1.8 | 1.9 | V | |
ANALOG INPUTS | ||||||
Differential input voltage range(2) | 1.5 | VPP | ||||
Input common-mode voltage | 1.7 ± 0.05 | V | ||||
Maximum analog input frequency with 1.5-VPP input amplitude(1) | 400 | MHz | ||||
Maximum analog input frequency with 1-VPP input amplitude(1) | 600 | MHz | ||||
CLOCK INPUT | ||||||
Low-speed mode enabled(3) | 20 | 80 | MSPS | |||
Low-speed mode disabled(3) | > 80 | 250 | MSPS | |||
Input clock amplitude differential (VCLKP – VCLKM) | ||||||
Sine wave, ac-coupled | 0.2 | 1.5 | VPP | |||
LVPECL, ac-coupled | 1.6 | VPP | ||||
LVDS, ac-coupled | 0.7 | VPP | ||||
LVCMOS, single-ended, ac-coupled | 1.8 | V | ||||
Input clock duty cycle | Low-speed mode enabled | 40% | 50% | 60% | ||
Low-speed mode disabled | 35% | 50% | 65% | |||
DIGITAL OUTPUTS | ||||||
CLOAD | Maximum external load capacitance from each output pin to DRGND | 5 | pF | |||
RLOAD | Differential load resistance between the LVDS output pairs (LVDS mode) | 100 | Ω | |||
TJ | Operating junction temperature | Recommended | 108 | °C | ||
Maximum rated(7) | 125 |
THERMAL METRIC(1) | ADS41B29, ADS41B49 | UNIT | |
---|---|---|---|
RGZ (VQFN) | |||
48 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 27.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 15.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 5.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 5.4 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
Differential input voltage range | 1.5 | VPP | ||||
Differential input resistance | At dc (see Figure 83) | 10 | kΩ | |||
Differential input capacitance (see Figure 84) |
3.5 | pF | ||||
Analog input bandwidth | 800 | MHz | ||||
Analog input common-mode current (per input pin) |
2 | µA | ||||
VCM | Common-mode output voltage | 1.7 | V | |||
VCM output current capability | 4 | mA | ||||
DC ACCURACY | ||||||
Offset error | –15 | 2.5 | 15 | mV | ||
Temperature coefficient of offset error | 0.003 | mV/°C | ||||
EGREF | Gain error as a result of internal reference inaccuracy alone |
–2 | 2 | %FS | ||
EGCHAN | Gain error of channel alone | 2.5 | %FS | |||
POWER SUPPLY | ||||||
IAVDD | Analog supply current | 99.5 | 115 | mA | ||
IAVDD_BUF | Analog input buffer supply current | 29 | 42 | mA | ||
IDRVDD | Output buffer supply current(2) | LVDS interface with 100-Ω external termination, low LVDS swing (200 mV) | 63 | mA | ||
LVDS interface with 100-Ω external termination, standard LVDS swing (350 mV) |
75 | 90 | ||||
IDRVDD output buffer supply current(2)(1) | CMOS interface(1), 8-pF external load capacitance, fIN = 2.5 MHz | 35 | mA | |||
Global power-down | 10 | 25 | mW | |||
Standby | 200 | mW |
PARAMETER | TEST CONDITIONS | ADS41B29 | ADS41B49(1) | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
Resolution | 12 | 14 | Bits | ||||||
SNR | Signal-to-noise ratio, LVDS | fIN = 20 MHz | 68.4 | 69.7 | dBFS | ||||
fIN = 70 MHz | 68.3 | 69.5 | |||||||
fIN = 100 MHz | 68.3 | 69.5 | |||||||
fIN = 170 MHz | 65.5 | 68 | 66.5 | 69.1 | |||||
fIN = 300 MHz | 67.5 | 68.4 | |||||||
SINAD | Signal-to-noise and distortion ratio, LVDS | fIN = 20 MHz | 68.3 | 69.5 | dBFS | ||||
fIN = 70 MHz | 68.1 | 69.3 | |||||||
fIN = 100 MHz | 68.2 | 69.3 | |||||||
fIN = 170 MHz | 65 | 67.8 | 66 | 68.8 | |||||
fIN = 300 MHz | 66.5 | 67.4 | |||||||
SFDR | Spurious-free dynamic range | fIN = 20 MHz | 89 | 89 | dBc | ||||
fIN = 70 MHz | 85 | 85 | |||||||
fIN = 100 MHz | 87 | 87 | |||||||
fIN = 170 MHz | 71 | 82 | 72 | 82 | |||||
fIN = 300 MHz | 75 | 75 | |||||||
THD | Total harmonic distortion | fIN = 20 MHz | 85 | 85 | dBc | ||||
fIN = 70 MHz | 82 | 82 | |||||||
fIN = 100 MHz | 83 | 83 | |||||||
fIN = 170 MHz | 68 | 79.5 | 69 | 79.5 | |||||
fIN = 300 MHz | 72 | 72 | |||||||
HD2 | Second-order harmonic distortion | fIN = 20 MHz | 93 | 93 | dBc | ||||
fIN = 70 MHz | 85 | 85 | |||||||
fIN = 100 MHz | 87 | 87 | |||||||
fIN = 170 MHz | 71 | 87 | 72 | 87 | |||||
fIN = 300 MHz | 80 | 80 | |||||||
HD3 | Third-order harmonic distortion | fIN = 20 MHz | 93 | 93 | dBc | ||||
fIN = 70 MHz | 88 | 88 | |||||||
fIN = 100 MHz | 88 | 88 | |||||||
fIN = 170 MHz | 71 | 82 | 72 | 82 | |||||
fIN = 300 MHz | 75 | 75 | |||||||
Worst spur (other than second- and third-order harmonics) |
fIN = 20 MHz | 89 | 89 | dBc | |||||
fIN = 70 MHz | 90 | 90 | |||||||
fIN = 100 MHz | 90 | 90 | |||||||
fIN = 170 MHz | 76 | 88 | 77.5 | 88 | |||||
fIN = 300 MHz | 88 | 88 | |||||||
IMD | Two-tone intermodulation distortion | f1 = 185 MHz, f2 = 190 MHz, each tone at –7 dBFS |
–86 | –86 | dBFS | ||||
Input overload recovery | Recovery to within 1% (of final value) for 6-dB overload with sine-wave input | 1 | 1 | Clock cycles | |||||
PSRR | AC power-supply rejection ratio | For 100-mVPP signal on AVDD supply, up to 10 MHz | > 30 | > 30 | dB | ||||
ENOB | Effective number of bits | fIN = 170 MHz | 11 | 11.2 | LSBs | ||||
INL | Integrated nonlinearity | fIN = 170 MHz | ±1.5 | ±3.5 | ±2.5 | ±5 | LSBs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
DIGITAL INPUTS (RESET, SCLK, SDATA, SEN, OE) | |||||||
High-level input voltage | RESET, SCLK, SDATA, and SEN support 1.8-V and 3.3-V CMOS logic levels | 1.3 | V | ||||
OE only supports 1.8-V CMOS logic levels | 1.3 | V | |||||
Low-level input voltage | RESET, SCLK, SDATA, and SEN support 1.8-V and 3.3-V CMOS logic levels | 0.4 | V | ||||
OE only supports 1.8-V CMOS logic levels | 0.4 | V | |||||
High-level input current | SDATA, SCLK(1) | VHIGH = 1.8 V | 10 | µA | |||
SEN(3) | VHIGH = 1.8 V | 0 | µA | ||||
Low-level input current | SDATA, SCLK | VLOW = 0 V | 0 | µA | |||
SEN | VLOW = 0 V | –10 | µA | ||||
DIGITAL OUTPUTS (CMOS INTERFACE: D0 TO D13, OVR_SDOUT) | |||||||
High-level output voltage | DRVDD – 0.1 | DRVDD | V | ||||
Low-level output voltage | 0 | 0.1 | V | ||||
DIGITAL OUTPUTS (LVDS INTERFACE: D0_D1_P/M to D12_D13_P/M, CLKOUTP/M) | |||||||
VODH | High-level output voltage(2) | Standard swing LVDS | 270 | 350 | 430 | mV | |
Low swing LVDS | 200 | mV | |||||
VODL | Low-level output voltage(2) | Standard swing LVDS | –430 | –350 | –270 | mV | |
Low swing LVDS | –200 | mV | |||||
VOCM | Output common-mode voltage | 0.85 | 1.05 | 1.25 | V |
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
GENERAL | ||||||
tA | Aperture delay | 0.6 | 0.8 | 1.2 | ns | |
Variation of aperture delay between two devices at the same temperature and DRVDD supply | ±100 | ps | ||||
tJ | Aperture jitter | 100 | fS rms | |||
Wakeup time | Time to valid data after coming out of STANDBY mode | 5 | 25 | µs | ||
Time to valid data after coming out of PDN GLOBAL mode | 100 | 500 | ||||
ADC latency(6) | Gain enabled (default after reset) | 21 | Clock cycles | |||
Gain and offset correction enabled | 22 | |||||
DDR LVDS MODE | ||||||
tSU | Data setup time(3): data valid(4) to zero-crossing of CLKOUTP | 0.75(7) | 1.1 | ns | ||
tH | Data hold time(3): zero-crossing of CLKOUTP to data becoming invalid(4) | 0.35(8) | 0.6 | ns | ||
tPDI | Clock propagation delay: input clock rising edge cross-over to output clock rising edge cross-over, 1 MSPS ≤ sampling frequency ≤ 250 MSPS | 3 | 4.2 | 5.4 | ns | |
Variation of tPDI between two devices at the same temperature and DRVDD supply | ±0.6 | ns | ||||
LVDS bit clock duty cycle of differential clock, (CLKOUTP – CLKOUTM), 1 MSPS ≤ sampling frequency ≤ 250 MSPS |
42% | 48% | 54% | |||
tRISE, tFALL | Data rise and fall time: rise time measured from –100 mV to +100 mV, fall time measured from +100 mV to –100 mV, 1 MSPS ≤ sampling frequency ≤ 250 MSPS | 0.14 | ns | |||
tCLKRISE, tCLKFALL |
Output clock rise and fall time: rise time measured from –100 mV to +100 mV, fall time measured from +100 mV to –100 mV, 1 MSPS ≤ sampling frequency ≤ 250 MSPS | 0.14 | ns | |||
tOE | Output enable (OE) to data delay time to valid data after OE becomes active | 50 | 100 | ns | ||
PARALLEL CMOS MODE(5) | ||||||
tSTART | Input clock to data delay: input clock rising edge cross-over to start of data valid(4) | 1.6 | ns | |||
tDV | Data valid time interval of valid data(4) | 2.5 | 3.2 | ns | ||
tPDI | Clock propagation delay: input clock rising edge cross-over to, output clock rising edge cross-over, 1 MSPS ≤ sampling frequency ≤ 200 MSPS | 4 | 5.5 | 7 | ns | |
Output clock duty cycle of output clock (CLKOUT), 1 MSPS ≤ sampling frequency ≤ 200 MSPS |
47% | |||||
tRISE, tFALL | Data rise and fall time: rise time measured from 20% to 80% of DRVDD, fall time measured from 80% to 20% of DRVDD, 1 MSPS ≤ sampling frequency ≤ 250 MSPS | 0.35 | ns | |||
tCLKRISE, tCLKFALL |
Output clock rise and fall time: rise time measured from 20% to 80% of DRVDD, fall time measured from 80% to 20% of DRVDD, 1 MSPS ≤ sampling frequency ≤ 200 MSPS |
0.35 | ns | |||
tOE | Output enable (OE) to data delay time to valid data after OE becomes active | 20 | 40 | ns |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
t1 | Power-on delay from power-up of AVDD and DRVDD to RESET pulse active | 1 | ms | ||
t2 | Reset pulse duration of active RESET signal that resets the serial registers | 10 | ns | ||
1(1) | µs | ||||
t3 | Delay from RESET disable to SEN active | 100 | ns |
SAMPLING FREQUENCY (MSPS) | SETUP TIME (ns) | HOLD TIME (ns) | ||||
---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |
230 | 0.85 | 1.25 | 0.35 | 0.6 | ||
200 | 1.05 | 1.55 | 0.35 | 0.6 | ||
185 | 1.1 | 1.7 | 0.35 | 0.6 | ||
160 | 1.6 | 2.1 | 0.35 | 0.6 | ||
125 | 2.3 | 3 | 0.35 | 0.6 | ||
80 | 4.5 | 5.2 | 0.35 | 0.6 |
SAMPLING FREQUENCY (MSPS) | TIMING SPECIFIED WITH RESPECT TO OUTPUT CLOCK | ||||||||
---|---|---|---|---|---|---|---|---|---|
tSETUP (ns) | tHOLD (ns) | tPDI (ns) | |||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |
200 | 1 | 1.6 | 2 | 2.8 | 4 | 5.5 | 7 | ||
185 | 1.3 | 2 | 2.2 | 3 | 4 | 5.5 | 7 | ||
160 | 1.8 | 2.5 | 2.5 | 3.3 | 4 | 5.5 | 7 | ||
125 | 2.5 | 3.2 | 3.5 | 4.3 | 4 | 5.5 | 7 | ||
80 | 4.8 | 5.5 | 5.7 | 6.5 | 4 | 5.5 | 7 |
SAMPLING FREQUENCY (MSPS) | TIMING SPECIFIED WITH RESPECT TO INPUT CLOCK | |||||
---|---|---|---|---|---|---|
tSTART (ns) | tDV (ns) | |||||
MIN | TYP | MAX | MIN | TYP | MAX | |
250 | 1.6 | 2.5 | 3.2 | |||
230 | 1.1 | 2.9 | 3.5 | |||
200 | 0.3 | 3.5 | 4.2 | |||
185 | 0 | 3.9 | 4.5 | |||
170 | –1.3 | 4.3 | 5 |
SFDR = 90.3 dBc, SNR = 69.9 dBFS, SINAD = 69.8 dBFS, THD = 85.2 dBc |
SFDR = 70.7 dBc, SNR = 68.4 dBFS, SINAD = 66.3 dBFS, THD = 69.3 dBc |
Each tone at –36-dBFS amplitude, fIN1 = 185 MHz, fIN2 = 190 MHz, two-tone IMD = 89.7 dBFS, SFDR = 106.4 dBFS |
Input frequency = 170 MHz |
Input frequency = 170 MHz |
Input frequency = 10 MHz |
SFDR = 82.9 dBc, SNR = 69.3 dBFS, SINAD = 69 dBFS, THD = 80.3 dBc |
Each tone at –7-dBFS amplitude, fIN1 = 185 MHz, fIN2 = 190 MHz, two-tone IMD = 87.3 dBFS, SFDR = 96.0 dBFS |
Input frequency = 40 MHz |
Input frequency = 170 MHz |
Input frequency = 170 MHz |
Input frequency = 170 MHz |
SFDR = 89.6 dBc, SNR = 68.6 dBFS, SINAD = 68.5 dBFS, THD = 85.2 dBc |
SFDR = 70.8 dBc, SNR = 67.4 dBFS, SINAD = 65.7 dBFS, THD = 69.4 dBc |
Each tone at –36-dBFS amplitude, fIN1 = 185 MHz, fIN2 = 190 MHz, two-tone IMD = 89.8 dBFS, SFDR = 98.5 dBFS |
Input frequency = 40 MHz |
Input frequency = 170 MHz |
Input frequency = 10 MHz |
SFDR = 82.3 dBc, SNR = 68.1 dBFS, SINAD = 67.8 dBFS, THD = 79.9 dBc |
Each tone at –7-dBFS amplitude, fIN1 = 185 MHz, fIN2 = 190 MHz, two-tone IMD = 87.3 dBFS, SFDR = 85.9 dBFS |
Input frequency = 170 MHz |
Input frequency = 170 MHz |
Input frequency = 170 MHz |
Input frequency = 170 MHz |
Input frequency = 170 MHz, 50-mVPP signal superimposed on input common-mode voltage (1.7 V) | ||
|
fIN = 170 MHz; fCM = 10 MHz, 50 mVPP; SFDR = 77.69 dB; amplitude: (fIN) = –1 dBFS; (fCM) = –93.8 dBFS; (fIN + fCM) = –78.8 dBFS; (fIN – fCM) = –81 dBFS |
fIN = 10 MHz; fPSRR = 10 MHz, 50 mVPP; amplitude: (fIN) = –1 dBFS; (fPSRR) = –65.6 dBFS; (fIN + fPSRR) = –67.5 dBFS; (fIN – fPSRR) = –68.3 dBFS |
The ADS41Bx9 is a family of buffered analog input and ultralow power analog-to-digital converters (ADCs) with maximum sampling rates up to 250 MSPS. The conversion process is initiated by a rising edge of the external input clock and the analog input signal is sampled. The sampled signal is sequentially converted by a series of small resolution stages, with the outputs combined in a digital correction logic block. At every clock edge the sample propagates through the pipeline, resulting in a data latency of 21 clock cycles. The output is available as 14-bit data or 12-bit data, in DDR LVDS mode or CMOS mode, and coded in either straight offset binary or binary twos complement format.
The analog input pins have analog buffers (running off the AVDD_BUF supply) that internally drive the differential sampling circuit. As a result of the analog buffer, the input pins present high input impedance to the external driving source (10-kΩ dc resistance and 3.5-pF input capacitance). The buffer helps to isolate the external driving source from the switching currents of the sampling circuit. This buffering makes driving the buffered inputs easy when compared to an ADC without the buffer.
The input common-mode is set internally using a 5-kΩ resistor from each input pin to 1.7 V, so the input signal can be ac-coupled to the pins. Each input pin (INP, INM) must swing symmetrically between (VCM + 0.375 V) and (VCM – 0.375 V), resulting in a 1.5-VPP differential input swing.
The input sampling circuit has a high 3-dB bandwidth that extends up to 800 MHz (measured from the input pins to the sampled voltage). Figure 54 shows an equivalent circuit for the analog input.
The ADS41Bx9 clock inputs can be driven differentially (sine, LVPECL, or LVDS) or single-ended (LVCMOS), with little or no difference in performance between them. The common-mode voltage of the clock inputs is set to VCM using internal 5-kΩ resistors. This setting allows the use of transformer-coupled drive circuits for sine-wave clock or ac-coupling for LVPECL and LVDS clock sources. Figure 55 shows an equivalent circuit for the input clock.
A single-ended CMOS clock can be ac-coupled to the CLKP input, with CLKM connected to ground with a 0.1-μF capacitor, as shown in Figure 56. For best performance, the clock inputs must be driven differentially, reducing susceptibility to common-mode noise. For high input frequency sampling, using a clock source with very low jitter is recommended. Band-pass filtering of the clock source can help reduce the effects of jitter. There is no change in performance with a non-50% duty cycle clock input. Figure 57 shows a differential circuit.
The ADS41Bx9 includes gain settings that can be used to get improved SFDR performance. The gain is programmable from 0 dB to 3.5 dB (in 0.5-dB steps) using the GAIN register bits. For each gain setting, the analog input full-scale range scales proportionally, as shown in Table 1.
The SFDR improvement is achieved at the expense of SNR; for each gain setting, the SNR degrades approximately between 0.5 dB and 1 dB. The SNR degradation is reduced at high input frequencies. As a result, the gain is very useful at high input frequencies because the SFDR improvement is significant with marginal degradation in SNR. Therefore, the gain can be used to trade-off between SFDR and SNR.
After a reset, the gain is enabled with 0dB gain setting. For other gain settings, program the GAIN register bits.
GAIN (dB) | TYPE | FULL-SCALE (VPP) |
---|---|---|
0 | Default after reset | 1.5 |
0.5 | Programmable gain | 1.41 |
1 | Programmable gain | 1.33 |
1.5 | Programmable gain | 1.26 |
2 | Programmable gain | 1.19 |
2.5 | Programmable gain | 1.12 |
3 | Programmable gain | 1.06 |
3.5 | Programmable gain | 1 |
The ADS41Bx9 has an internal offset correction algorithm that estimates and corrects dc offset up to ±10 mV. The correction can be enabled using the EN OFFSET CORR serial register bit. When enabled, the algorithm estimates the channel offset and applies the correction every clock cycle. The time constant of the correction loop is a function of the sampling clock frequency. The time constant can be controlled using the OFFSET CORR TIME CONSTANT register bits, as described in Table 2.
OFFSET CORR TIME CONSTANT | TIME CONSTANT, TCCLK
(Number of Clock Cycles) |
TIME CONSTANT, TCCLK × 1 / fS (sec)(1) |
---|---|---|
0000 | 1M | 4 ms |
0001 | 2M | 8 ms |
0010 | 4M | 16.7 ms |
0011 | 8M | 33.5 ms |
0100 | 16M | 67 ms |
0101 | 32M | 134 ms |
0110 | 64M | 268 ms |
0111 | 128M | 537 ms |
1000 | 256M | 1.1 s |
1001 | 512M | 2.15 s |
1010 | 1G | 4.3 s |
1011 | 2G | 8.6 s |
1100 | Reserved | — |
1101 | Reserved | — |
1110 | Reserved | — |
1111 | Reserved | — |
After the offset is estimated, the correction can be frozen by setting FREEZE OFFSET CORR = 1. When frozen, the last estimated value is used for the offset correction of every clock cycle. Note that offset correction is disabled by a default after reset.
After a reset, the offset correction is disabled. To use offset correction set EN OFFSET CORR to 1 and program the required time constant. Figure 58 shows the time response of the offset correction algorithm after it is enabled.
The ADS41Bx9 provides either 14-bit data or 12-bit data, respectively, and an output clock synchronized with the data.
Two output interface options are available: double data rate (DDR) LVDS and parallel CMOS. They can be selected using the LVDS CMOS serial interface register bit or using the DFS pin.
In this mode, the data bits and clock are output using low voltage differential signal (LVDS) levels. Two data bits are multiplexed and output on each LVDS differential pair, as illustrated in Figure 59 and Figure 60.
Even data bits (D0, D2, D4, and so forth) are output at the falling edge of CLKOUTP and the odd data bits (D1, D3, D5, and so forth) are output at the rising edge of CLKOUTP. Both the rising and falling edges of CLKOUTP must be used to capture all 14 data bits, as shown in Figure 61.
The equivalent circuit of each LVDS output buffer is shown in Figure 62. After reset, the buffer presents an output impedance of 100Ω to match with the external 100-Ω termination.
The VDIFF voltage is nominally 350 mV, resulting in an output swing of ±350 mV with 100-Ω external termination. The VDIFF voltage is programmable using the LVDS SWING register bits from ±125 mV to ±570 mV.
Additionally, a mode exists to double the strength of the LVDS buffer to support 50-Ω differential termination. This mode can be used when the output LVDS signal is routed to two separate receiver chips, each using a
100-Ω termination. The mode can be enabled using the LVDS DATA STRENGTH and LVDS CLKOUT STRENGTH register bits for data and output clock buffers, respectively.
The buffer output impedance behaves in the same way as a source-side series termination. By absorbing reflections from the receiver end, signal integrity is improved.
In CMOS mode, each data bit is output on a separate pin as the CMOS voltage level, for every clock cycle. The rising edge of the output clock CLKOUT can be used to latch data in the receiver. Figure 63 depicts the CMOS output interface.
Switching noise (caused by CMOS output data transitions) can couple into the analog inputs and degrade SNR. The coupling and SNR degradation increases as the output buffer drive is made stronger. To minimize this degradation, the CMOS output buffers are designed with controlled drive strength. The default drive strength ensures a wide data stable window (even at 250 MSPS) is provided so the data outputs have minimal load capacitance. Using short traces (one to two inches or 2.54 cm to 5.08 cm) terminated with less than 5-pF load capacitance is recommended; see Figure 64.
For sampling frequencies greater than 200 MSPS, using an external clock to capture data is recommended. The delay from input clock to output data and the data valid times are specified for higher sampling frequencies. These timings can be used to delay the input clock appropriately and use it to capture data.
With CMOS outputs, the DRVDD current scales with the sampling frequency and the load capacitance on every output pin. The maximum DRVDD current occurs when each output bit toggles between 0 and 1 every clock cycle. In actual applications, this condition is unlikely to occur. The actual DRVDD current would be determined by the average number of output bits switching, which is a function of the sampling frequency and the nature of the analog input signal.
where
Figure 41 illustrates the current across sampling frequencies at 2-MHz analog input frequency.
The device has an OVR pin that provides information about analog input overload. At any clock cycle, if the sampled input voltage exceeds the positive or negative full-scale range, the OVR pin goes high. The OVR remains high as long as the overload condition persists. The OVR pin is a CMOS output buffer (running off DRVDD supply), independent of the type of output data interface (DDR LVDS or CMOS).
For a positive overload, the D[13:0] output data bits are 0x3FFF in offset binary output format and 0x1FFF in twos complement output format. For a negative input overload, the output code is 0x0000 in offset binary output format and 0x2000 in twos complement output format.
Two output data formats are supported: twos complement and offset binary. They can be selected using the DATA FORMAT serial interface register bit or controlling the DFS pin in parallel configuration mode. In the event of an input voltage overdrive, the digital outputs go to the appropriate full-scale level.
The ADS41Bx9 have several modes that can be configured using a serial programming interface, as described in Table 3, Table 4, and Table 5. In addition, the devices have two dedicated parallel pins for quickly configuring commonly used functions. The parallel pins are DFS (analog 4-level control pin) and OE (digital control pin). The analog control pins can be easily configured using a simple resistor divider (with 10% tolerance resistors).
VOLTAGE APPLIED ON DFS | DESCRIPTION (Data Format, Output Interface) |
---|---|
0, 100 mV / 0 mV | Twos complement, DDR LVDS |
(3/8) AVDD ± 100 mV | Twos complement, parallel CMOS |
(5/8) AVDD ± 100 mV | Offset binary, parallel CMOS |
AVDD, 0 mV / –100 mV | Offset binary, DDR LVDS |
VOLTAGE APPLIED ON OE | DESCRIPTION |
---|---|
0 | Output data buffers disabled |
AVDD | Output data buffers enabled |
When the serial interface is not used, the SDATA pin can also be used as a digital control pin to place the device in standby mode. To enable this, the RESET pin must be tied high. In this mode, SEN and SCLK do not have any alternative functions. Keep SEN tied high and SCLK tied low on the board.
VOLTAGE APPLIED ON SDATA | DESCRIPTION |
---|---|
0 | Normal operation |
Logic high | Device enters standby |
A simple diagram to configure DFS pin is shown in Figure 65.
The ADS41Bx9 has three power-down modes: power-down global, standby, and output buffer disable.
In this mode, the entire chip (including the ADC, internal reference, and the output buffers) is powered down, resulting in reduced total power dissipation of approximately 7 mW. The output buffers are in a high-impedance state. The wake-up time from the global power-down to data becoming valid in normal mode is typically 100 µs. To enter the global power-down mode, set the PDN GLOBAL register bit.
In this mode, only the ADC is powered down and the internal references are active, resulting in a fast wake-up time of 5 µs. The total power dissipation in standby mode is approximately 200mW. To enter the standby mode, set the STBY register bit.
The output buffers can be disabled and put in a high-impedance state; wake-up time from this mode is fast, approximately 100 ns. This can be controlled using the PDN OBUF register bit or using the OE pin.
In addition, the converter enters a low-power mode when the input clock frequency falls below 1 MSPS. The power dissipation is approximately 92 mW.
The analog-to-digital converter (ADC) has a set of internal registers that can be accessed by the serial interface formed by the SEN (serial interface enable), SCLK (serial interface clock), and SDATA (serial interface data) pins. Serially shifting bits into the device is enabled when SEN is low. SDATA serial SDATA are latched at every falling edge of SCLK when SEN is active (low). The serial data are loaded into the register at every 16th SCLK falling edge when SEN is low. In case the word length exceeds a multiple of 16 bits, the excess bits are ignored. Data can be loaded in multiples of 16-bit words within a single active SEN pulse. The first eight bits form the register address and the remaining eight bits are the register data. The interface can work with SCLK frequency from 20 MHz down to very low speeds (a few hertz) and also with non-50% SCLK duty cycle.
After power-up, the internal registers must be initialized to the default values. This initialization can be accomplished in one of two ways:
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
fSCLK | SCLK frequency (equal to 1 / tSCLK) | > dc | 20 | MHz | |
tSLOADS | SEN to SCLK setup time | 25 | ns | ||
tSLOADH | SCLK to SEN hold time | 25 | ns | ||
tDSU | SDATA setup time | 25 | ns | ||
tDH | SDATA hold time | 25 | ns |
The serial register readout function allows the contents of the internal registers to be read back on the OVR_SDOUT pin. This readback may be useful as a diagnostic check to verify the serial interface communication between the external controller and the ADC.
After power-up and device reset, the OVR_SDOUT pin functions as an over-range indicator pin by default. When the readout mode is enabled, OVR_SDOUT outputs the contents of the selected register serially:
Figure 67 shows the process of reading out register contents on the OVR_SDOUT pin, using register 43h as example.
Table 7 summarizes the functions supported by the serial interface.
Table 8 lists the location and functions of high-performance mode registers in the device.
MODE | LOCATION | FUNCTION |
---|---|---|
MODE 1 | Register address = 03h, register data = 03h | Set the MODE 1 register bits to get the best performance across sample clock and input signal frequencies. |
MODE 2 | Register address = 4Ah, register data = 01h | Set the MODE 2 register bit to get the best performance at high input signal frequencies greater than 230 MHz. |
For best performance, two special mode register bits must be enabled:
HI PERF MODE 1 and HI PERF MODE 2.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | RESET | READOUT |
Bits 7-2 | Always write 0 |
Bit 1 | RESET: Software reset applied |
This bit resets all internal registers to the default values and self-clears to 0 (default = 1). | |
Bit 0 | READOUT: Serial readout |
This bit sets the serial readout of the registers. 0 = Serial readout of registers disabled; the OVR_SDOUT pin functions as an over-voltage indicator. 1 = Serial readout enabled; the OVR_SDOUT pin functions as a serial data readout. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LVDS SWING | 0 | 0 |
Bits 7-2 | LVDS SWING: LVDS swing programmability(1) |
000000 = Default LVDS swing; ±350 mV with external 100-Ω termination 011011 = LVDS swing increases to ±410 mV 110010 = LVDS swing increases to ±465 mV 010100 = LVDS swing increases to ±570 mV 111110 = LVDS swing decreases to ±200 mV 001111 = LVDS swing decreases to ±125 mV |
|
Bits 1-0 | Always write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | HI PERF MODE 1 |
Bits 7-2 | Always write 0 |
Bits 1-0 | HI PERF MODE 1: High performance mode 1 |
00 = Default performance after reset 01 = Do not use 10 = Do not use 11 = For best performance across sampling clock and input signal frequencies, set the HIGH PERF MODE 1 bits |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GAIN | 0 | TEST PATTERNS |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | LVDS CLKOUT STRENGTH | LVDS DATA STRENGTH |
Bits 7-2 | Always write 0 |
Bit 1 | LVDS CLKOUT STRENGTH: LVDS output clock buffer strength |
This bit determines the external termination to be used with the LVDS output clock buffer. 0 = 100-Ω external termination (default strength) 1 = 50-Ω external termination (2x strength) |
|
Bit 0 | LVDS DATA STRENGTH: LVDS data buffer strength |
This bit determines the external termination to be used with all of the LVDS data buffers. 0 = 100-Ω external termination (default strength) 1 = 50-Ω external termination (2x strength) |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DATA FORMAT | EN OFFSET CORR | 0 | 0 | 0 | 0 | 0 |
Bits 7-6 | DATA FORMAT: Data format selection |
These bits selects the data format. 00 = The DFS pin controls data format selection 10 = Twos complement 11 = Offset binary |
|
Bit 5 | ENABLE OFFSET CORR: Offset correction setting |
This bit sets the offset correction. 0 = Offset correction disabled 1 = Offset correction enabled |
|
Bits 4-0 | Always write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | CUSTOM PATTERN D13 | CUSTOM PATTERN D12 | CUSTOM PATTERN D11 | CUSTOM PATTERN D10 | CUSTOM PATTERN D9 | CUSTOM PATTERN D8 |
Bits 7-6 | Always write 0 |
Bits 5-0 | CUSTOM PATTERN(1) |
These bits set the custom pattern. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOM PATTERN D7 | CUSTOM PATTERN D6 | CUSTOM PATTERN D5 | CUSTOM PATTERN D4 | CUSTOM PATTERN D3 | CUSTOM PATTERN D2 | CUSTOM PATTERN D1 | CUSTOM PATTERN D0 |
Bits 7-0 | CUSTOM PATTERN(1) |
These bits set the custom pattern. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LVDS CMOS | CMOS CLKOUT STRENGTH | EN CLKOUT RISE | CLKOUT RISE POSN | EN CLKOUT FALL |
Bits 7-6 | LVDS CMOS: Interface selection |
These bits select the interface. 00, 10 = The DFS pin controls the selection of either LVDS or CMOS interface 01 = DDR LVDS interface 11 = Parallel CMOS interface |
|
Bits 5-4 | CMOS CLKOUT STRENGTH |
Controls strength of CMOS output clock only. 00 = Maximum strength (recommended and used for specified timings) 01 = Medium strength 10 = Low strength 11 = Very low strength |
|
Bit 3 | ENABLE CLKOUT RISE |
0 = Disables control of output clock rising edge 1 = Enables control of output clock rising edge |
|
Bits 2-1 | CLKOUT RISE POSN: CLKOUT rise control |
Controls position of output clock rising edge | |
LVDS interface: 00 = Default position (timings are specified in this condition) 01 = Setup reduces by 500 ps, hold increases by 500 ps 10 = Data transition is aligned with rising edge 11 = Setup reduces by 200 ps, hold increases by 200 ps |
|
CMOS interface: 00 = Default position (timings are specified in this condition) 01 = Setup reduces by 100 ps, hold increases by 100 ps 10 = Setup reduces by 200 ps, hold increases by 200 ps 11 = Setup reduces by 1.5 ns, hold increases by 1.5 ns |
|
Bit 0 | ENABLE CLKOUT FALL |
0 = Disables control of output clock fall edge 1 = Enables control of output clock fall edge |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLKOUT FALL POSN | 0 | 0 | 1 | STBY | 0 | 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | PDN GLOBAL | 0 | PDN OBUF | 0 | 0 | EN LVDS SWING |
Bit 7 | Always write 0 |
Bit 6 | PDN GLOBAL: Power-down |
This bit sets the state of operation. 0 = Normal operation 1 = Total power down; the ADC, internal references, and output buffers are powered down; slow wake-up time. |
|
Bit 5 | Always write 0 |
Bit 4 | PDN OBUF: Power-down output buffer |
This bit set the output data and clock pins. 0 = Output data and clock pins enabled 1 = Output data and clock pins powered down and put in high- impedance state |
|
Bits 3-2 | Always write 0 |
Bits 1-0 | EN LVDS SWING: LVDS swing control |
00 = LVDS swing control using LVDS SWING register bits is disabled 01, 10 = Do not use 11 = LVDS swing control using LVDS SWING register bits is enabled |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | HI PERF MODE 2 |
Bits 7-1 | Always write 0 |
Bit 0 | HI PERF MODE 2: High performance mode 2 |
This bit is recommended for high input signal frequencies greater than 230 MHz. 0 = Default performance after reset 1 = For best performance with high-frequency input signals, set the HIGH PERF MODE 2 bit |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OFFSET PEDESTAL | 0 | 0 |
Bits 7-2 | OFFSET PEDESTAL | |
These bits set the offset pedestal. For the ADS41B49, bits 7-2 set the pedestal; for the ADS41B29, bits 7-4 set the pedestal. When the offset correction is enabled, the final converged value after the offset is corrected is the ADC mid-code value. A pedestal can be added to the final converged value by programming these bits. |
||
ADS41Bx9 VALUE | PEDESTAL | |
011111 011110 011101 — 000000 — 111111 111110 — 100000 |
31 LSB 30 LSB 29 LSB — 0 LSB — –1 LSB –2 LSB — –32 LSB |
|
Bits 1-0 | Always write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FREEZE OFFSET CORR | 0 | OFFSET CORR TIME CONSTANT | 0 | 0 |
Bit 7 | FREEZE OFFSET CORR | |
This bit sets the freeze offset correction. 0 = Estimation of offset correction is not frozen (bit EN OFFSET CORR must be set) 1 = Estimation of offset correction is frozen (bit EN OFFSET CORR must be set). When frozen, the last estimated value is used for offset correction every clock cycle; see the Offset Correction section. |
||
Bit 6 | Always write 0 | |
Bits 5-2 | OFFSET CORR TIME CONSTANT | |
These bits set the offset correction time constant for the correction loop time constant in number of clock cycles. | ||
VALUE | TIME CONSTANT (Number of Clock Cycles) | |
0000 0001 0010 0011 0100 0101 0110 0111 1000 1001 1010 1011 |
1M 2M 4M 8M 16M 32M 64M 128M 256M 512M 1G 2G |
|
Bits 1-0 | Always write 0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | LOW SPEED | 0 | 0 | 0 | 0 |
Bits 7-6 | Always write 0 | |
Bits 5-4 | LOW SPEED: Low-speed mode | |
00, 01, 10 = Low-speed mode disabled (default state after reset); this setting is recommended for sampling rates greater than 80 MSPS. 11 = Low-speed mode enabled; this setting is recommended for sampling rates less than or equal to 80 MSPS. |
||
Bits 3-0 | Always write 0 |
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
For optimum performance, the analog inputs must be driven differentially. This technique improves the common-mode noise immunity and even-order harmonic rejection. A small resistor (5 Ω to 10 Ω) in series with each input pin is recommended to damp out ringing caused by package parasitics.
Figure 83 and Figure 84 show the differential impedance (ZIN = RIN || CIN) between the ADC analog input pins INP and INM. The presence of the analog input buffer results in an almost constant input capacitance up to 1 GHz.
Two example driving circuit configurations are shown in Figure 85 and Figure 86—one optimized for low input frequencies and the other optimized for high input frequencies. Notice in both cases that the board circuitry is simplified compared to the non-buffered ADS4149.
In Figure 85, a single transformer is used and is suited for low input frequencies. To optimize even-harmonic performance at high input frequencies (greater than the first Nyquist), the use of back-to-back transformers is recommended (see Figure 86). Note that both drive circuits have been terminated by 50 Ω near the ADC side. The ac-coupling capacitors allow the analog inputs to self-bias around the required common-mode voltage.
The mismatch in the transformer parasitic capacitance (between the windings) results in degraded even-order harmonic performance. Connecting two identical RF transformers back-to-back helps minimize this mismatch and good performance is obtained for high-frequency input signals. An additional termination resistor pair may be required between the two transformers, as shown in Figure 85 and Figure 86. The center point of this termination is connected to ground to improve the balance between the P (positive) and M (negative) sides. The values of the terminations between the transformers and on the secondary side must be chosen to obtain an effective 50 Ω (for a 50-Ω source impedance).